Manufacturer part number: 0000318280000
Brand: INA
Price: 18.58 €
Delivery time: 5 Days
Roller Outer Diameter D: 19 φ
Width: 12 mm
Inner Diameter: 6 mm
Basic Load Rating Dynamic Rating: 3.5 kN
Basic Load Rating Static Rating: 4 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000318280000
Part Number
|
---|
0000318280000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Outer surface designation | Fatigue limit load Pu (kN) | Width C (mm) | Outer surface design | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.58 € | 1 | 5 Days | 19 | 12 | 6 | 3.5 | 4 | 11000 | R=500 | 0.54 | 11 | Spherical | 0.02 | NATR6 |
Loading...
Design | Support roller | Temperature resistant from(°C) | -30 | Temperature resistant up to(°C) | 140 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Designator cover / seal | Gap seal on both sides | Number of rows | 1 |
Marking cover / seal | Standard | Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | Yes |
Lubricating nipple (yes / no) | No | Model series | NATR.. | Full needle (yes / no) | No |
Roller shape | Needle | Accuracy class | PN | Cage material | Steel |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84824000 |
Customs tariff — country of origin | DE |
This page is INA Roller Follower with Axial Guide, Cage and Split Gasket, part number 0000318280000.
You can find the detail information about specifications and dimensions on part number 0000318280000.
Configure
Basic Attributes
Type
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Outer surface designation
Fatigue limit load Pu(kN)
Width C(mm)
Outer surface design
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000318010000 |
0000318440000 |
0000319250000 |
0000319410000 |
0000319680000 |
0000319840000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Outer surface designation | Fatigue limit load Pu (kN) | Width C (mm) | Outer surface design | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.40 € | 1 | 5 Days | 16 | 12 | 5 | 3.15 | 3.35 | 14000 | R=500 | 0.45 | 11 | Spherical | 0.015 | NATR5 | |||
21.38 € | 1 | 5 Days | 24 | 15 | 8 | 5.5 | 6.6 | 7500 | R=500 | 0.93 | 14 | Spherical | 0.04 | NATR8 | |||
40.05 € | 1 | 5 Days | 40 | 21 | 17 | 10.9 | 15.8 | 2900 | R=500 | 2.09 | 20 | Spherical | 0.148 | NATR17 | |||
44.63 € | 1 | 5 Days | 47 | 25 | 20 | 15.4 | 26 | 2400 | R=500 | 3.4 | 24 | Spherical | 0.261 | NATR20 | |||
48.68 € | 1 | 5 Days | 52 | 25 | 25 | 15.3 | 27 | 1800 | R=500 | 3.55 | 24 | Spherical | 0.286 | NATR25 | |||
60.92 € | 1 | 5 Days | 62 | 29 | 30 | 23.2 | 39 | 1300 | R=500 | 5.2 | 28 | Spherical | 0.485 | NATR30 |