Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0096690000000
Part Number
|
---|
0096690000000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Long threaded journal B2 (mm) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Maximum radial load, static (kN) | Thread | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
195.57 € | 1 | 5 Days | 80 | 30 | 69 | 104 | 1800 | 63 | 37 | 100 | 14.1 | 35 | 95 | M30x1.5 | 47.5 | 1.65 | NUKRE80 |
Loading...
Design | Cam follower | Outer surface designation | Improved INA section | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Temperature resistant up to(°C) | 140 | Designator cover / seal | Labyrinth gasket | Eccentric (yes / no) | Yes |
Number of rows | 2 | Hexagon socket (yes / no) | Yes | Marking cover / seal | Standard |
Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | No | Lubricating nipple (yes / no) | Yes |
Model series | NUKRE.. | Full needle (yes / no) | Yes | Outer surface design | Spherical |
Roller shape | Roller | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84825000 | Customs tariff — country of origin | DE |
This page is INA Cam Followers with Eccentric, Full Rollers, part number 0096690000000.
You can find the detail information about specifications and dimensions on part number 0096690000000.
Configure
Basic Attributes
Type
Roller Outer Diameter D(φ)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Long threaded journal B2(mm)
Max. inner ring width B1(mm)
Total length B(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Maximum radial load, static(kN)
Thread
Permitted radial load, dynamic(kN)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0031403000000 |
0096689260000 |
0096689340000 |
0096689500000 |
0096689850000 |
0096690350000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Long threaded journal B2 (mm) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Maximum radial load, static (kN) | Thread | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.97 € | 1 | 5 Days | 40 | 18 | 18.7 | 24.9 | 5500 | 33.5 | 24.6 | 58 | 3.15 | 20 | 24.9 | M18x1.5 | 13 | 0.263 | NUKRE40 | |||
106.22 € | 1 | 5 Days | 47 | 20 | 28.5 | 37.5 | 4200 | 40.5 | 25.6 | 66 | 4.85 | 24 | 32.5 | M20x1,5 | 16.2 | 0.398 | NUKRE47 | |||
110.42 € | 1 | 5 Days | 52 | 20 | 29 | 40.5 | 4200 | 40.5 | 25.6 | 66 | 5.3 | 24 | 34 | M20x1,5 | 17.1 | 0.487 | NUKRE52 | |||
143.17 € | 1 | 5 Days | 66 | 24 | 40 | 55 | 2600 | 49.5 | 30.6 | 80 | 7.3 | 28 | 46 | M24x1.5 | 23.4 | 0.782 | NUKRE62 | |||
157.20 € | 1 | 5 Days | 72 | 24 | 45 | 65 | 2600 | 49.5 | 30.6 | 80 | 8.7 | 28 | 63 | M24x1.5 | 31.5 | 1.007 | NUKRE72 | |||
224.11 € | 1 | 5 Days | 90 | 30 | 78 | 123 | 1800 | 63 | 37 | 100 | 16.7 | 35 | 123 | M30x1.5 | 76 | 2.01 | NUKRE90 |