Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0507751380000 |
0507751540000 |
0507751620000 |
0507751890000 |
0507751970000 |
0507752190000 |
0507752270000 |
0507752350000 |
0507752430000 |
0507752510000 |
0507752600000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Envelope circle diameter F (mm) | Customs tariff — weight | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.14 € | 1 | 5 Days | 10 | 22 | 13 | 13000 | 7700 | 6900 | 0.3 | 1.36 | 13 | 14 | 0.024 | 84824000 | NA4900-2RSR-XL | |||
27.26 € | 1 | 5 Days | 12 | 24 | 13 | 12000 | 8600 | 8300 | 0.3 | 1.63 | 13 | 16 | 0.028 | 84824000 | NA4901-2RSR-XL | |||
28.83 € | 1 | 5 Days | 15 | 28 | 13 | 10000 | 9700 | 10300 | 0.3 | 2.04 | 13 | 20 | 0.035 | 84824000 | NA4902-2RSR-XL | |||
31.14 € | 1 | 5 Days | 17 | 30 | 13 | 9000 | 10000 | 11000 | 0.3 | 2.18 | 13 | 22 | 0.04 | 84824000 | NA4903-2RSR-XL | |||
32.92 € | 1 | 5 Days | 20 | 37 | 17 | 7500 | 19500 | 19900 | 0.3 | 3.75 | 17 | 25 | 0.079 | 84825000 | NA4904-2RSR-XL | |||
36.45 € | 1 | 5 Days | 25 | 42 | 17 | 6500 | 21800 | 24200 | 0.3 | 4.55 | 17 | 30 | 0.092 | 84825000 | NA4905-2RSR-XL | |||
41.28 € | 1 | 5 Days | 30 | 47 | 17 | 5500 | 23900 | 28500 | 0.3 | 5.4 | 17 | 35 | 0.107 | 84825000 | NA4906-2RSR-XL | |||
45.98 € | 1 | 5 Days | 35 | 55 | 20 | 4800 | 29500 | 39500 | 0.6 | 7.2 | 20 | 42 | 0.178 | 84824000 | NA4907-2RSR-XL | |||
51.74 € | 1 | 5 Days | 40 | 62 | 22 | 4200 | 41000 | 53000 | 0.6 | 8.38 | 22 | 48 | 0.252 | 84825000 | NA4908-2RSR-XL | |||
57.05 € | 1 | 5 Days | 45 | 68 | 22 | 3900 | 43000 | 59000 | 0.6 | 9.7 | 22 | 52 | 0.29 | 84825000 | NA4909-2RSR-XL | |||
62.78 € | 1 | 5 Days | 50 | 72 | 22 | 3500 | 45000 | 64000 | 0.6 | 10.6 | 22 | 58 | 0.166 | 84825000 | NA4910-2RSR-XL |
Loading...
Number of Raceway Ring Rows | Single Row | Product type | Needle roller bearings | Inner ring (yes / no) | Yes |
---|---|---|---|---|---|
Marking cover / seal | 2RSR | Can be relubricated (yes / no) | Yes | Model series | NA49.. |
Lip on outer ring yes/no | Yes | Customs tariff — country of origin | DE | Bearing clearance identifier | CN |
Cage material | Sheet steel | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Envelope circle diameter F(mm)
Customs tariff — weight
Customs tariff — item number
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes