Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0507614710000
Part Number
|
---|
0507614710000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Envelope circle diameter F (mm) | Ref. speed rpm | Customs tariff — weight | Customs tariff — weight per | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 16 | 12 | 31000 | 5100 | 5000 | 1,5 | 0.84 | 9 | 28,500 | 0.013 | 1 | NKI6/12-TV-XL |
Loading...
Number of Raceway Ring Rows | Single Row | Product type | Needle roller bearings | Inner ring (yes / no) | Yes |
---|---|---|---|---|---|
r (min.)(mm) | 0.3 | Cage designation | Cage made of glass fiber-reinforced polyamide 66 | Marking cover / seal | None |
Can be relubricated (yes / no) | Yes | Model series | NKI.. | Lip on outer ring yes/no | Yes |
Customs tariff — country of origin | DE | Bearing clearance identifier | CN | Cage material | Resin |
Customs tariff — weight unit | kg | Customs tariff — item number | 84824000 |
This page is INA Single-Row Needle Roller Bearings with Lips and Inner Ring and without Lubrication Bore, Open-Type, part number 0507614710000.
You can find the detail information about specifications and dimensions on part number 0507614710000.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Envelope circle diameter F(mm)
Ref. speed rpm
Customs tariff — weight
Customs tariff — weight per
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0507614470000 |
0507614800000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Envelope circle diameter F (mm) | Ref. speed rpm | Customs tariff — weight | Customs tariff — weight per | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 5 | 15 | 12 | 32500 | 4450 | 4100 | 1,5 | 0.69 | 8 | 32,500 | 0.012 | 100 | NKI5/12-TV-XL | ||
- | 1 | 5 Days | 6 | 16 | 16 | 31000 | 6600 | 7100 | 2 | 1.19 | 9 | 28,000 | 0.017 | 1 | NKI6/16-TV-XL |