Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0007167230000
Part Number
|
---|
0007167230000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Shoulder dimension d1 (mm) | Small bore washer | r (min.) (mm) | Axial cylindrical roller cage assembly | Large bore washer | Fatigue limit load Pu (kN) | Cage designation | Raceway dimension Ea (mm) | Model series | Bore code | Shoulder dimension D1 (mm) | Raceway dimension Eb (mm) | Bearing washer | Ref. speed rpm | Height H (mm) | Cage material | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.51 € | 1 | 5 Days | 60 | 95 | 26 | 3700 | 173000 | 480000 | 95 | WS81212 | 1 | K81212 | GS81212 | 45.5 | Glass fiber-reinforced polyamide P66 | 91 | 812.. | 12 | 62 | 64 | - | 1,300 | 26 | Resin | 0.642 | 81212-TV |
Loading...
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Product type | Axial cylindrical roller bearings |
---|---|---|---|---|---|
Bore shape | Cylindrical | Customs tariff — country of origin | DE | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
This page is INA Single-Row Axial Cylindrical Roller Bearings, part number 0007167230000.
You can find the detail information about specifications and dimensions on part number 0007167230000.
Configure
Basic Attributes
Bearing washer
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
Small bore washer
r (min.)(mm)
Axial cylindrical roller cage assembly
Large bore washer
Fatigue limit load Pu(kN)
Cage designation
Raceway dimension Ea(mm)
Model series
Bore code
Shoulder dimension D1(mm)
Raceway dimension Eb(mm)
Ref. speed rpm
Height H(mm)
Cage material
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000564720000 |
0000564800000 |
0000565020000 |
0015793120000 |
0016401780000 |
0095916210000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Shoulder dimension d1 (mm) | Small bore washer | r (min.) (mm) | Axial cylindrical roller cage assembly | Large bore washer | Fatigue limit load Pu (kN) | Cage designation | Raceway dimension Ea (mm) | Model series | Bore code | Shoulder dimension D1 (mm) | Raceway dimension Eb (mm) | Bearing washer | Ref. speed rpm | Height H (mm) | Cage material | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
401.18 € | 1 | 5 Days | 130 | 170 | 30 | 1920 | 250000 | 900000 | 170 | WS81126 | 1 | K81126 | GS81126 | 79 | Glass fiber-reinforced polyamide P66 | 165 | 811.. | 26 | 132 | 135 | LS130170 | 760 | 30 | Resin | 1.619 | 81126-TV | |||
498.68 € | 1 | 5 Days | 140 | 180 | 31 | 1800 | 260000 | 960000 | 178 | WS81128 | 1 | K81128 | GS81128 | 83 | Glass fiber-reinforced polyamide P66 | 175 | 811.. | 28 | 142 | 145 | LS140180 | 710 | 31 | Resin | 1.762 | 81128-TV | |||
568.60 € | 1 | 5 Days | 150 | 190 | 31 | 1690 | 270000 | 1020000 | 188 | WS81130 | 1 | K81130 | GS81130 | 86 | Glass fiber-reinforced polyamide P66 | 185 | 811.. | 30 | 152 | 155 | LS150190 | 660 | 31 | Resin | 1.875 | 81130-TV | |||
- | 1,132.11 € | 1 | 5 Days | 160 | 225 | - | 1470 | 600000 | 2030000 | 222 | WS81232 | 1.5 | K81232 | GS81232 | 181 | - | 219 | 812.. | 32 | 163 | 171 | - | 610 | 51 | Brass | 6.863 | - | ||
- | 2,627.62 € | 1 | 5 Days | 220 | 300 | - | 1080 | 940000 | 3450000 | 297 | WS81244 | 2 | K81244 | GS81244 | 295 | - | 294 | 812.. | 44 | 224 | 236 | - | 435 | 63 | Brass | 14.38 | - | ||
719.68 € | 1 | 5 Days | 160 | 200 | 31 | 1600 | 270000 | 1050000 | 198 | WS81132 | 1 | K81132 | GS81132 | 82 | Glass fiber-reinforced polyamide P66 | 195 | 811.. | 32 | 162 | 165 | LS160200 | 670 | 31 | Resin | 1.974 | 81132-TV |