Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0507785520000
Part Number
|
---|
0507785520000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | C2 (mm) | da (mm) | Axial limit fatigue load Pua (kN) | Spring ring | Width C1 (mm) | Fatigue limit load Pu (kN) | Axial static capacities (kN) | Axial dynamic capacities (kN) | Shoulder dimension D1 (mm) | Envelope circle diameter F (mm) | Inner ring | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.66 € | 1 | 5 Days | 10 | 19 | 18 | 5000 | 11000 | 3700 | 4600 | 7200 | 10 | 14.6 | 0.32 | WR19, SW19 | 4.7 | 0.72 | 7.2 | 4.6 | 21.9 | 10 | IR6X10X10-IS1 | 0.025 | NX10-XL |
Loading...
Load Direction | Radial / Thrust | Number of Bearing Ring Rows | Double Row | Product type | Needle axial deep groove ball bearing |
---|---|---|---|---|---|
r (min.)(mm) | 0.3 | Bore shape | Cylindrical | Marking cover / seal | None |
r1 max(mm) | 0.3 | Suitable for oil lubrication | Yes | Use for grease lubrication | No |
Model series | NX.. | Cage material | Sheet steel | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 84828000 | Customs tariff — country of origin | DE |
This page is Needle roller / axial deep groove ball bearings / without inner ring / oil lubrication / INA , part number 0507785520000.
You can find the detail information about specifications and dimensions on part number 0507785520000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
C2(mm)
da(mm)
Axial limit fatigue load Pua(kN)
Spring ring
Width C1(mm)
Fatigue limit load Pu(kN)
Axial static capacities(kN)
Axial dynamic capacities(kN)
Shoulder dimension D1(mm)
Envelope circle diameter F(mm)
Inner ring
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0507785600000 |
0507785950000 |
0507786250000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | C2 (mm) | da (mm) | Axial limit fatigue load Pua (kN) | Spring ring | Width C1 (mm) | Fatigue limit load Pu (kN) | Axial static capacities (kN) | Axial dynamic capacities (kN) | Shoulder dimension D1 (mm) | Envelope circle diameter F (mm) | Inner ring | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.65 € | 1 | 5 Days | 12 | 21 | 18 | 5400 | 9500 | 4300 | 4850 | 8200 | 10 | 16.6 | 0.365 | WR21, SW21 | 4.7 | 0.83 | 8.2 | 4.85 | 23.7 | 12 | IR8X12X10-IS1 | 0.023 | NX12-XL | |||
42.77 € | 1 | 5 Days | 20 | 30 | 28 | 14600 | 6500 | 17500 | 7000 | 14700 | 12.2 | 25 | 0.65 | WR30, SW30 | 8 | 3.2 | 14.7 | 7 | 33.6 | 20 | IR17X20X16 | 0.067 | NX20-XL | |||
73.20 € | 1 | 5 Days | 35 | 47 | 30 | 27500 | 3700 | 41500 | 12400 | 32500 | 14.2 | 40.5 | 1.44 | WR47, SW47 | 10 | 7.3 | 32.5 | 12.4 | 50.1 | 35 | IR30X35X20 | 0.137 | NX35-XL |