Track rollers / double row / seal on both sides / trunnion / INA (0008764290000)

Track rollers / double row / seal on both sides / trunnion / INA 0008764290000

Product Details:

Manufacturer part number: 0008764290000

Brand: INA

Price: 73.09

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 16 φ

Outer Diameter D: 40 φ

Width B (or T): 53.2 mm

Basic Dynamic Load Rating: 9900 N

Maximum Allowable Rotational Speed: 7000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008764290000

Part Number
0008764290000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Max. inner ring width B1
(mm)
Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Thread Customs tariff — weight
(kg)
Customs tariff — item number Product code

73.09 €

1 5 Days 164053.29900700065001753.20.3215.9M16x1,50.1984821090KR5202-2RS

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Load Direction Radial Number of Bearing Ring Rows Double Row
Product type Journal roller Outer surface designation R=500 Temperature resistant from(°C) -20
Designator cover / seal Lip gasket on both sides, axial sealing Eccentric (yes / no) No Hexagon socket (yes / no) Yes
Marking cover / seal 2RS Can be relubricated (yes / no) No Lubricating nipple (yes / no) No
Model series KR.. Outer surface design Spherical Temperature resistant up to(°C) 120
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — country of origin DE

This page is Track rollers / double row / seal on both sides / trunnion / INA, part number 0008764290000.
You can find the detail information about specifications and dimensions on part number 0008764290000.

Variation of this product

Part Number
0008442680000
0008443060000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Max. inner ring width B1
(mm)
Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Thread Customs tariff — weight
(kg)
Customs tariff — item number Product code

70.02 €

1 5 Days 123549.28700750054001749.20.2615.9M12x1,50.1484821010KR5201-2RS

85.34 €

1 5 Days 205263.61610050001100025.563.60.5520.6M20x1,50.3984821090KR5204-2RS

Tech Support