Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008114750000
Part Number
|
---|
0008114750000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | r (min.) (mm) | Designator cover / seal | Marking cover / seal | Shoulder dimension d2 (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 30 | 62 | 16 | 19500 | 13800 | 11300 | 1 | One-piece seal with vulcanized sealing lip | NPP-1 | 37.4 | 0.19 | 206-XL-NPP-B |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Cylindrical | Method of attachment | Fit seat |
Rotation direction | Alternating | Model series | 2.. | Outer surface design | Spherical |
Engineering material | Steel | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84821090 | Customs tariff — country of origin | DE |
This page is Deep groove ball bearings / single row / outer ring spherical / inner ring for fit / P seals on both sides / INA, part number 0008114750000.
You can find the detail information about specifications and dimensions on part number 0008114750000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
r (min.)(mm)
Designator cover / seal
Marking cover / seal
Shoulder dimension d2(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008081210000 |
0008091790000 |
0008103040000 |
0008126680000 |
0008136480000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | r (min.) (mm) | Designator cover / seal | Marking cover / seal | Shoulder dimension d2 (mm) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 40 | 12 | 9800 | 22300 | 4750 | 0.6 | Three-piece P seal | NPP-2 | 22.5 | 0.06 | 203-XL-NPP-B | |||
- | 1 | 5 Days | 20 | 47 | 14 | 12800 | 18700 | 6600 | 1 | Three-piece P seal | NPP-2 | 26.5 | 0.09 | 204-XL-NPP-B | |||
- | 1 | 5 Days | 25 | 52 | 15 | 14000 | 16700 | 7800 | 1 | Three-piece P seal | NPP-2 | 30.3 | 0.119 | 205-XL-NPP-B | |||
- | 1 | 5 Days | 35 | 72 | 17 | 25500 | 11700 | 15300 | 1 | One-piece seal with vulcanized sealing lip | NPP-1 | 42.4 | 0.27 | 207-XL-NPP-B | |||
- | 1 | 5 Days | 40 | 80 | 18 | 32500 | 10300 | 19800 | 1.1 | One-piece seal with vulcanized sealing lip | NPP-1 | 48.4 | 0.32 | 208-XL-NPP-B |