Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0017181690000
Part Number
|
---|
0017181690000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Length L (mm) | Number of series | Seal | Relubrication possible yes/no | Basic lubrication | Weight (g) | Customs tariff weight (kg) | Customs tariff country of origin | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.85 € | 1 | Quote | 12 | 22 | 640 | 570 | 32 | 5 | double-sided lip seal | YES | YES | 40.0 | 0.036 | SK | KB12-PP-AS |
Loading...
Load Direction | Radial | Packaging unit | 1 | Material | Steel |
---|---|---|---|---|---|
Customs tariff goods number | 84821090 | Customs tariff weight unit | kg | Customs tariff weight per | 1 |
This page is Linear ball bearings / KB / INA, part number 0017181690000.
You can find the detail information about specifications and dimensions on part number 0017181690000.
Configure
Optional Attributes
Part Number |
---|
0012533870000 |
0012534920000 |
0012537860000 |
0012537940000 |
0012756150000 |
0012756230000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Length L (mm) | Number of series | Seal | Relubrication possible yes/no | Basic lubrication | Weight (g) | Customs tariff weight (kg) | Customs tariff country of origin | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.54 € | 1 | Quote | 25 | 40 | 2950 | 2850 | 58 | 6 | - | - | - | 190.0 | 0.186 | DE | KB25 | |||
98.66 € | 1 | Quote | 25 | 40 | 2950 | 2850 | 58 | 6 | double-sided lip seal | - | YES | 190.0 | 0.187 | DE | KB25-PP | |||
105.82 € | 1 | Quote | 30 | 47 | 3800 | 3600 | 68 | 6 | - | - | - | 300.0 | 0.298 | DE | KB30 | |||
111.86 € | 1 | Quote | 30 | 47 | 3800 | 3600 | 68 | 6 | double-sided lip seal | - | YES | 300.0 | 0.298 | DE | KB30-PP | |||
71.15 € | 1 | Quote | 20 | 32 | 1660 | 1570 | 45 | 6 | - | - | - | 90.0 | 0.088 | DE | KB20 | |||
69.23 € | 1 | Quote | 20 | 32 | 1660 | 1570 | 45 | 6 | double-sided lip seal | - | YES | 90.0 | 0.089 | DE | KB20-PP |