Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0539525100000 |
0551551460000 |
0551555700000 |
0551557660000 |
0554286810000 |
0554286900000 |
0554287380000 |
0554293940000 |
0554299470000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.42 € | 1 | 5 Days | 30 | 55 | 13 | 11120 | 7000 | 6620 | 38 | 1 | 84821090 | 0.425 | 60.. | 06 | 49.95 | 0.1 | S6006-2RSR | |||
21.86 € | 1 | 5 Days | 20 | 42 | 12 | 7980 | 12000 | 4050 | 26.6 | 0.6 | 84821090 | 0.285 | 60.. | 04 | 37.4 | 0.069 | S6004-2RSR | |||
57.94 € | 1 | 5 Days | 35 | 62 | 14 | 13600 | 7500 | 8240 | 43.2 | 1 | 84821090 | 0.55 | 60.. | 07 | 55.4 | 0.147 | S6007-2RSR | |||
86.68 € | 1 | 5 Days | 40 | 68 | 15 | 14300 | 5400 | 9240 | 49.2 | 1 | 84821090 | 0.75 | 60.. | 08 | 62.5 | 0.188 | S6008-2RSR | |||
14.25 € | 1 | 5 Days | 15 | 35 | 11 | 6490 | 14000 | 2980 | 21.1 | 0.6 | 84821090 | 0.22 | 62.. | 02 | 30.9 | 0.045 | S6202-2RSR | |||
16.66 € | 1 | 5 Days | 17 | 35 | 10 | 5100 | 14000 | 2610 | 22.7 | 0.3 | 84821090 | 0.157 | 60.. | 03 | 30.8 | 0.039 | S6003-2RSR | |||
21.23 € | 1 | 5 Days | 25 | 52 | 15 | 11900 | 7900 | 6300 | 33.5 | 1 | 84821090 | 0.39 | 62.. | 05 | 45.4 | 0.128 | S6205-2RSR | |||
10.95 € | 1 | 5 Days | 10 | 26 | 8 | 3890 | 19000 | 1570 | 14.7 | 0.3 | 84821010 | 0.093 | 60.. | 00 | 22.5 | 0.02 | S6000-2RSR | |||
12.62 € | 1 | 5 Days | 10 | 30 | 9 | 4350 | 17000 | 1910 | 16.7 | 0.6 | 84821010 | 171 | 62.. | 00 | 25 | 0.031 | S6200-2RSR |
Loading...
Load Direction | Radial | Raceway No. of Rows | Single Row | Size Standard | Metric System |
---|---|---|---|---|---|
Product type | Deep-groove ball bearing | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Marking cover / seal | 2RSR | Customs tariff — country of origin | DE | Bearing clearance identifier | CN |
Cage material | Corrosion-protected | Ring nut | No | Flange on outer ring | No |
Designator cover / seal | Contact gasket on both sides, NBR | Norm | DIN 625 | Bearing clearance designator | Normal radial clearance |
Engineering material | Stainless steel | Customs tariff — weight unit | kg |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes