Deep groove ball bearings / single row / 2RS / FAG (0167170230000)

Deep groove ball bearings / single row / 2RS / FAG 0167170230000

Product Details:

Manufacturer part number: 0167170230000

Brand: FAG

Price: 3.63

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 17 φ

Outer Diameter D: 35 φ

Width B (or T): 10 mm

Basic Dynamic Load Rating: 6400 N

Maximum Allowable Rotational Speed: 14000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167170230000

Part Number
0167170230000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Customs tariff — country of origin Bearing clearance identifier Cage material Bearing clearance designator Customs tariff — weight Product code

3.63 €

1 5 Days 173510640014000325022.70.3848210900.157-2RSR60..0330.8DECNSheet steelNormal radial clearance0.046003-2RSR

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Single Row Size Standard Metric System
Product type Deep-groove ball bearing Customs tariff — weight per 1 Bore shape Cylindrical
Ring nut No Flange on outer ring No Designator cover / seal Contact gasket on both sides, NBR
Norm DIN 625 Engineering material Steel Customs tariff — weight unit kg

This page is Deep groove ball bearings / single row / 2RS / FAG, part number 0167170230000.
You can find the detail information about specifications and dimensions on part number 0167170230000.

Variation of this product

Part Number
0096194700000
0096197120000
0096710210000
0167170230030
0167172520000
0167173500000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Customs tariff — country of origin Bearing clearance identifier Cage material Bearing clearance designator Customs tariff — weight Product code

51.65 €

1 5 Days 6078101260056001110065.60.3848210900.485Brass plate2RSR618..1274.5DECNBrassNormal radial clearance0.10561812-2RSR-Y

78.62 €

1 5 Days 80100101380043001380086.60.6848210900.6Brass plate2RSR618..1695.2DECNBrassNormal radial clearance0.1761816-2RSR-Y

31.77 €

1 5 Days 355510109006500775041.10.6848210900.325-2RSR619..0750.6DECNSheet steelNormal radial clearance0.07761907-2RSR
-

3.63 €

1 5 Days 173510600014000325022.70.3848210900.157-2RSR60..0330.8DEC3Sheet steelRadial clearance larger than normal0.04-

4.42 €

1 7 Days 25471210700100005900320.6848210900.305-2RSR60..0542.5DECNSheet steelNormal radial clearance0.0776005-2RSR

8.77 €

1 5 Days 305513135008500800038.31848210900.39-2RSR60..0649.2DECNSheet steelNormal radial clearance0.1166006-2RSR

Tech Support