Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
279-624/281-413 |
279-624/281-434 |
279-809/281-434 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
879.97 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | ||
847.19 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | ||
901.84 € | 100 Pieces Per Package | 1 pack | Available | 26 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 0.025 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 4 | Colour | Grey | Connector type (category) | LED terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + red LED |
Industrial goods | Yes |