Manufacturer part number: 280-627
Brand: WAGO
Price: 245.95 €
Delivery time: 7 Days
Number of pins: 1 Pole
Product size (height): 52.50 mm
Nominal current: 10 A
Nominal voltage: 400 V
Contamination level: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-627
Part Number
|
---|
280-627 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Nominal voltage (V) | Contamination level | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
245.95 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 52.50 | 10 | 400 | 3 | Grey | L |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 2 |
Connector type (category) | N terminal | Connection (components) | Pull spring | Connector features | + test option |
Industrial goods | Yes |
This page is 2-conductor disconnect / test terminal block 280, part number 280-627.
You can find the detail information about specifications and dimensions on part number 280-627.
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal current(A)
Nominal voltage(V)
Contamination level
Colour
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
280-649 |
280-829 |
280-868 |
280-869 |
280-870 |
280-876 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Nominal voltage (V) | Contamination level | Colour | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.49 € | 50 Pieces Per Package | 1 pack | 7 Days | 1 | 52.50 | 10 | 400 | 3 | Grey | L | |||
256.88 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 52.50 | 10 | 400 | 3 | Grey | L | ||
346.21 € | 100 Pieces Per Package | 1 pack | 78 Days | 1 | 28.5 | 16 | 400 | 3 | Grey | L | |||
245.95 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 2 | - | 16 | 250 | - | Grey | Terre | ||
377.13 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 28.5 | 16 | 400 | 3 | Grey | L | ||
388.07 € | 100 Pieces Per Package | 1 pack | Available | 77 Days | 1 | 28.5 | 16 | 400 | 3 | Blue | N |