Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1303 |
770-134 |
770-1343 |
770-1363 |
770-223 |
770-263 |
770-263/071-000 |
770-263/073-000 |
770-283 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Total number of pins | Colour | Connector type | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
335.01 € | 100 Pieces Per Package | 1 pack | 8 Days | 250 | 12.9 | 30 | 37.5 | 3 | Red | Socket | P | |||
145.65 € | 25 Pieces Per Package | 1 pack | 33 Days | 400 | 17 | 44.6 | 75.9 | 4 | White | Plug | A | |||
335.01 € | 100 Pieces Per Package | 1 pack | 8 Days | 250 | 12.9 | 30 | 37.5 | 3 | Orange | Socket | R | |||
335.01 € | 100 Pieces Per Package | 1 pack | 34 Days | 250 | 12.9 | 30 | 37.5 | 3 | Brown | Socket | S | |||
290.20 € | 100 Pieces Per Package | 1 pack | 33 Days | 250 | 12.9 | 30 | 37.5 | 3 | White | Socket | A | |||
335.01 € | 100 Pieces Per Package | 1 pack | 26 Days | 250 | 12.9 | 30 | 37.5 | 3 | Light green | Socket | B | |||
335.01 € | 100 Pieces Per Package | 1 pack | 34 Days | 250 | 12.9 | 30 | - | 3 | Light green | Socket | B | |||
335.01 € | 100 Pieces Per Package | 1 pack | 33 Days | 250 | 12.9 | 30 | - | 3 | Light green | Socket | B | |||
335.01 € | 100 Pieces Per Package | 1 pack | 34 Days | 250 | 12.9 | 30 | 37.5 | 3 | Pink | Socket | B |
Loading...
Nominal current(A) | 25 | Connection direction | straight | AWG | 20 - 12 |
---|---|---|---|---|---|
Contact material | Copper alloy | Connector type (category) | Mains connector | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MIDI | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Total number of pins
Colour
Connector type
Coding
Filter by standard shipping days
Optional Attributes