Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-9201/040-000 |
756-9201/050-000 |
756-9202/040-000 |
756-9202/050-000 |
756-9203/040-000 |
756-9203/050-000 |
756-9207/050-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Cable diameter (mm) | No. of pins (RJ) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
80.67 € | 5 Pieces Per Package | 1 pack | 8 Days | 250 | 5 | 4 | Yes | |||
98.59 € | 5 Pieces Per Package | 1 pack | 7 Days | 250 | 6 | 5 | Yes | |||
156.85 € | 5 Pieces Per Package | 1 pack | 49 Days | 250 | 6 | 4 | Yes | |||
174.89 € | 5 Pieces Per Package | 1 pack | Available | 49 Days | 250 | 6 | 5 | Yes | ||
80.67 € | 5 Pieces Per Package | 1 pack | 35 Days | 250 | 6 | 4 | Yes | |||
168.05 € | 5 Pieces Per Package | 1 pack | 35 Days | 250 | 6 | 5 | Yes | |||
125.27 € | 1 | Available | 7 Days | 125 | 6 | 4 | - |
Loading...
Nominal current(A) | 4 | Connection direction | straight | Cross section (max.)(mm²) | 0.25 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.25 | Thread type connection side | M12 | Colour | Black |
Connection (components) | Screw terminal | Connection side A (sensors/actuators) | plug, straight | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Plug | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector |