Relay module, Series 286【1-15 Pieces Per Package】

Relay module, Series 286

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Colour: Grey
・Coil nominal voltage(V): 24-230
・Product size (height)(mm): 82.5

Relay module, Nominal input voltage-24 VDC, 1 changeover contact, Limiting continuous, current-7A, Red status indicator, Module width-15 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
286-304
286-304/004-000
286-308
286-312/004-000
286-315
286-320
286-320/004-000
286-328
286-328/004-000
286-336
286-336/001-000
286-337
286-344
286-344/004-000
286-352
286-352/004-000
286-364
286-364/004-000
286-368
286-375
286-379
286-380
286-426
286-427
286-504
286-507
286-508
286-555
286-567
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Fall time
(ms)
Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(Vdc)
Max. temperature
(°C)
Min. temperature
(°C)
Weight
(g)
No. of rungs/steps Colour Contact type Material Contact material Durability Industrial goods Ladder type (category) Ladder features

69.37 €

1 Available 7 Days 24-15-687192250+40-2535.044-Grey1 change-over-AgNi30 x 10 6 cycles---

76.24 €

1 Available 8 Days 2482.515-----250--22.9-Grey1 change-over-AgCdO----
-

108.93 €

1 Available 4 Days 220-15-687192250+40-2524.85-Grey1 change-over-AgNi30 x 10 6 cycles---

130.71 €

1 Available 8 Days 2482.520-----250--39.7-Grey2 change-overs-AuAg 10----
-

119.83 €

1 Available 4 Days 115-20-3187210250+40-2540-Grey2 change-overs-AgCdO30 x 10 7 cycles---

91.49 €

1 Available 8 Days 24-20-4106150380+40-2528.7-Grey1 maker-AgSnO21 x 10 5 cycles---

130.71 €

1 Available 8 Days 2482.520-----250--29.1-Grey1 maker-AuAg 10----

91.49 €

1 Available 7 Days 24-20-4106150380+40-2528.7-Grey2 makers-AgSnO21 x 10 5 cycles---

130.71 €

1 Available 25 Days 2482.520-----250--34.7-Grey2 makers-AuAg 10----
-

125.27 €

1 Available 4 Days 24-25-5820100250+40-2538.7-Grey2 makers-AuAg 10 coated AgNi 151 x 10 5 cycles---

1,306.31 €

10 Pieces Per Package

1 pack Available 7 Days 2482.525-----250--40.5-Grey2 makers---Yes--
-

147.05 €

1 Available 4 Days 48-25-585100250+40-2537-Grey2 makers-AuAg 102 x 10 8 cycles---
-

125.27 €

1 Available 4 Days 24-25-5920-250--36.66-Grey3 makers-AuAg 10 coated AgNi 151 x 10 5 cycles---

130.71 €

1 Available 7 Days 2482.525-----250--40.8-Grey3 makers-AuAg 10----

125.27 €

1 Available 4 Days 24-25-5105100250--36.7-Grey4 makers-AuAg 10 coated AgNi 151 x 10 5 cycles---

130.71 €

1 Available 7 Days 2482.525-----250--41.1-Grey4 makers-AgCdO----

56.36 €

1 Available 7 Days 24-10-665150250--17.1-Grey1 maker-AgCdO2 X 107 switching cycles---

56.36 €

1 Available 25 Days 2482.510-----250--16.9-Grey1 maker-AgSnO2----

56.36 €

1 Available 7 Days 24-10-4105150250--19.18-Grey1 breaker-AgCdO1 x 107 switching operations---

185.83 €

1 Available 25 Days 24-35--641000250--58.5-Grey4 change-overs-Ag5 x 10 7 cycles---
-

1,459.33 €

15 Pieces Per Package

1 pack Available 7 Days 110----------25.3--1 maker---Yes--

87.13 €

1 Available 4 Days 24-15-396192250--33.9-Grey1 change-over-AgNi30 x 10 6 cycles---
-

180.36 €

1 Available 4 Days 2482.520500105150380--33.6-Grey1 change-over-AgCdO gold plated5 x 10 7 cycles---

174.89 €

1 Available 25 Days 2482.520500106150380--34.2-Grey1 change-over-AgCdO gold plated5 x 10 7 cycles---

84.96 €

1 Available 4 Days 24-15-687192250--32.5-Grey1 change-over-AgNi30 x 10 6 cycles---

98.04 €

1 Available 25 Days 115-15-687192250--33.6-Grey1 change-over-AgNi30 x 10 6 cycles---

100.21 €

1 Available 25 Days 230-15-687192250--33.9-Grey1 change-over-AgNi30 x 10 6 cycles---

141.61 €

1 Available 4 Days 115-25-5105100250--12.58Grey4 makersAluminiumAuAg 102 x 10 8 cycles-Step ladderfolding

93.68 €

1 Available 4 Days 230-10-6651250250--17.98Grey1 makerAluminiumAgCdO2 X 107 switching cycles-Step ladderfolding

Loading...

  1. 1

Basic information

Relay type (category) Plug-in relay Connection (components) Connector

Tech Support