Manufacturer part number: 1703386
Brand: PHOENIX CONTACT
Price: 9.80 €
Delivery time: 7 Days
Pins per row: 3
Product size (height): 49.92 mm
Product size (width): 56.50 mm
Total number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1703386
Nominal current(A) | 76 | Nominal voltage(V) | 1000 | Connection direction | mount |
---|---|---|---|---|---|
AWG (min.) | 18 | AWG max. | 6 | Contact spacing(mm) | 10.16 |
Cross section (max.)(mm²) | 16 | Min. cross section(mm²) | 0.75 | Product size (length)(mm) | 30.55 |
Stripping length (max.)(mm) | 12.00 | No. of rows | 1 | Connector features | + ejector (short) |
Actuation direction | Perpendicular (to the PCB) | Connection (components) | Plug | Colour | Green |
Connector type | Plug | Connectors | wire-to-board | Contact material | Silver plated |
Contact surface | Tin plated | Pin strip type (category) | Pin enclosure - cable | Series (connectors) | DFK-PC |
Industrial goods | Yes |
This page is Printed-circuit board connector DFK-PC 16, part number 1703386.
You can find the detail information about specifications and dimensions on part number 1703386.
Part Number |
---|
1703399 |
1703454 |
1703467 |
1703483 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Total number of pins |
---|---|---|---|---|---|---|---|---|---|
13.07 € | 20 | 7 Days | 4 | 56.50 | 60.08 | 4 | |||
7.43 € | 30 | 7 Days | 2 | 55.68 | 56.50 | 2 | |||
10.70 € | 20 | 7 Days | 3 | 56.50 | 65.84 | 3 | |||
17.24 € | 20 | 7 Days | 5 | 56.50 | 86.16 | 5 |