Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2306566
Part Number
|
---|
2306566 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Connection | Connection direction | IP rating | AWG (min.) | AWG max. | Cable diameter (mm) | Connection angle (°) | Connector cross section (mm²) | Max. temperature (°C) | Min. temperature (°C) | Operating current (A) | Operating voltage (V) | No. of rows | Nominal voltage (details) (V) | Total number of pins | Thread type connection side | Coding | Connection (components) | Colour | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Connectors | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.40 € | 4 | 7 Days | 1 | Screws | [Straight] straight | [Available] IP40 | 26 | 16 | 7.2 mm - 8.4 | 180 | 0.14 - 1 | +75 | -20 | 1 | 60 V AC/DC | 2 | 60 V AC/DC | 9 | - | - | Screws | - | - | - | - | Plug | D-SUB plug | - | - | 180° withoutProgrammed interface |
Loading...
This page is D-SUB bus connector SUBCON-PLUS-CAN, part number 2306566.
You can find the detail information about specifications and dimensions on part number 2306566.
Configure
Basic Attributes
Connection direction
IP rating
Thread type connection side
Coding
Colour
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Nominal current(A)
Connection
AWG (min.)
AWG max.
Cable diameter(mm)
Connection angle(°)
Connector cross section(mm²)
Max. temperature(°C)
Min. temperature(°C)
Operating current(A)
Operating voltage(V)
No. of rows
Nominal voltage (details)(V)
Total number of pins
Connection (components)
Connector type
Connectors
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2708119 |
2708999 |
2902322 |
2902323 |
2902324 |
2902325 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Connection | Connection direction | IP rating | AWG (min.) | AWG max. | Cable diameter (mm) | Connection angle (°) | Connector cross section (mm²) | Max. temperature (°C) | Min. temperature (°C) | Operating current (A) | Operating voltage (V) | No. of rows | Nominal voltage (details) (V) | Total number of pins | Thread type connection side | Coding | Connection (components) | Colour | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Connectors | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.45 € | 3 | 40 Days | 1 | Screws | [Straight] straight | [Available] IP40 | 26 | 16 | 7.6 mm - 8.4 | 180 | 0.14 - 1 | +75 | -20 | 1 | 60 V AC/DC | 2 | 60 V AC/DC | 9 | - | - | Screws | - | - | - | - | Plug | D-SUB plug | - | - | 90° CAN open plug, with programming interface | |||
48.40 € | 4 | 46 Days | 1 | Screws | [Straight] straight | [Available] IP40 | 26 | 16 | 7.6 mm - 8.4 | 180 | 0.14 - 1 | +75 | -20 | 1 | 60 V AC/DC | 2 | 60 V AC/DC | 9 | - | - | Screws | - | - | - | - | Plug | D-SUB plug | - | - | 90° without programming interface | |||
64.71 € | 3 | 7 Days | - | - | [Straight] straight | - | - | - | - | - | - | +80 | -30 | - | - | - | - | 5 | M12 | A | - | Black | D-SUB socket | M12 plug, straight | Sensor connector | Adapter | - | + programmer interface | Sensor/actuator data cable | - | |||
51.17 € | 4 | 7 Days | - | - | [Straight] straight | - | - | - | - | - | - | +80 | -30 | - | - | - | - | 5 | M12 | A | - | Black | D-SUB socket | M12 plug, straight | Sensor connector | Adapter | - | - | Sensor/actuator data cable | - | |||
64.71 € | 3 | 7 Days | - | - | right angle | - | - | - | - | - | - | +80 | -30 | - | - | - | - | 5 | M12 | A | - | Black | D-SUB socket | M12 plug, straight | Sensor connector | Adapter | - | + programmer interface | Sensor/actuator data cable | - | |||
51.17 € | 4 | 7 Days | - | - | right angle | - | - | - | - | - | - | +80 | -30 | - | - | - | - | 5 | M12 | A | - | Black | D-SUB socket | M12 plug, straight | Sensor connector | Adapter | - | - | Sensor/actuator data cable | - |