Omnimate Power - Series WGK

Click on this image to zoom in.

Click on this image to zoom in.

Omnimate Power - Series WGK

Standard Unit Price:
1.74
Shipping Days:
9 Days

Basic Specifications

  • Type of electrical connection 2
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
Part Number
Type of electrical connection 1

Refine by

  • -
  • Screw connection
  • Clear
Connection position

Refine by

  • -
  • Above
  • Sideways
  • Clear
Material insulation body

Refine by

  • -
  • Thermoplastic
  • Clear
Closing plate required

Refine by

  • -
  • false
  • Clear
Colour

Refine by

  • Black
  • Blue
  • Green/yellow
  • Grey
  • Clear
Rated voltage(V)

Refine by

  • 250
  • 500
  • 690
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Screw connection
Sideways
Thermoplastic
false
Green/yellow
250
79 Days
2.08

1003890000
Part Number : 1003890000
Shipping Days 79 Days
Standard Unit Price 2.08

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Green/yellow
250
79 Days
2.08

1003900000
Part Number : 1003900000
Shipping Days 79 Days
Standard Unit Price 2.08

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Grey
250
79 Days
2.08

1003910000
Part Number : 1003910000
Shipping Days 79 Days
Standard Unit Price 2.08

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
-
Sideways
Thermoplastic
false
Black
250
79 Days
1.74

1250650000
Part Number : 1250650000
Shipping Days 79 Days
Standard Unit Price 1.74

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    10
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
-
Black
690
79 Days
17.80

1250660000
Part Number : 1250660000
Shipping Days 79 Days
Standard Unit Price 17.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
-
Black
690
79 Days
17.80

1250670000
Part Number : 1250670000
Shipping Days 79 Days
Standard Unit Price 17.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Black
690
79 Days
24.14

1250680000
Part Number : 1250680000
Shipping Days 79 Days
Standard Unit Price 24.14

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Black
690
79 Days
24.74

1250690000
Part Number : 1250690000
Shipping Days 79 Days
Standard Unit Price 24.74

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Black
250
79 Days
2.80

1250930000
Part Number : 1250930000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Black
250
79 Days
2.80

1250940000
Part Number : 1250940000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Above
Thermoplastic
false
Black
250
79 Days
2.80

1250950000
Part Number : 1250950000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Above
Thermoplastic
false
Black
250
79 Days
2.80

Part Number : 1250960000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Above
Thermoplastic
false
Grey
250
79 Days
2.80

1934050000
Part Number : 1934050000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
-
Sideways
Thermoplastic
false
Green/yellow
250
79 Days
1.74

Part Number : 1936480000
Shipping Days 79 Days
Standard Unit Price 1.74

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    10
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
-
Sideways
Thermoplastic
false
Grey
250
79 Days
1.74

1936490000
Part Number : 1936490000
Shipping Days 79 Days
Standard Unit Price 1.74

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    10
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Green/yellow
250
79 Days
2.80

1936540000
Part Number : 1936540000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Grey
250
79 Days
2.80

1936550000
Part Number : 1936550000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Green/yellow
250
79 Days
2.80

1936560000
Part Number : 1936560000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
false
Grey
250
79 Days
2.80

1936570000
Part Number : 1936570000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Above
Thermoplastic
false
Green/yellow
250
79 Days
2.80

Part Number : 1936610000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Above
Thermoplastic
false
Green/yellow
250
79 Days
2.80

Part Number : 1936620000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Above
Thermoplastic
false
Grey
250
79 Days
2.80

Part Number : 1936630000
Shipping Days 79 Days
Standard Unit Price 2.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    32
Screw connection
Sideways
Thermoplastic
-
Green/yellow
690
79 Days
17.80

1937120000
Part Number : 1937120000
Shipping Days 79 Days
Standard Unit Price 17.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
-
Grey
690
79 Days
17.80

1937130000
Part Number : 1937130000
Shipping Days 79 Days
Standard Unit Price 17.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
-
Grey
690
79 Days
17.80

1937140000
Part Number : 1937140000
Shipping Days 79 Days
Standard Unit Price 17.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
-
Green/yellow
690
79 Days
17.80

1937360000
Part Number : 1937360000
Shipping Days 79 Days
Standard Unit Price 17.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Green/yellow
690
79 Days
24.74

1937370000
Part Number : 1937370000
Shipping Days 79 Days
Standard Unit Price 24.74

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Grey
690
79 Days
24.74

1937380000
Part Number : 1937380000
Shipping Days 79 Days
Standard Unit Price 24.74

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Green/yellow
690
79 Days
24.74

1937390000
Part Number : 1937390000
Shipping Days 79 Days
Standard Unit Price 24.74

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Grey
690
79 Days
24.74

1937400000
Part Number : 1937400000
Shipping Days 79 Days
Standard Unit Price 24.74

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    690
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    25
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    35|95
  • Connectable conductor cross section multi-wired(mm²)
    35|95
  • Rated current In(A)
    232
Screw connection
Sideways
Thermoplastic
false
Grey
250
79 Days
2.08

1981890000
Part Number : 1981890000
Shipping Days 79 Days
Standard Unit Price 2.08

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    8.1
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    6|0.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
  • Rated current In(A)
    32
-
-
-
-
Grey
-
79 Days
9.63

2427640000
Part Number : 2427640000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Grey
-
79 Days
9.63

2427650000
Part Number : 2427650000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Green/yellow
-
79 Days
9.63

2427660000
Part Number : 2427660000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
9.63

2427680000
Part Number : 2427680000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
9.63

2427690000
Part Number : 2427690000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Grey
-
79 Days
9.38

2427700000
Part Number : 2427700000
Shipping Days 79 Days
Standard Unit Price 9.38

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Grey
-
79 Days
9.63

2427710000
Part Number : 2427710000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
9.63

2427720000
Part Number : 2427720000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
9.63

2427730000
Part Number : 2427730000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Grey
-
79 Days
9.38

2427740000
Part Number : 2427740000
Shipping Days 79 Days
Standard Unit Price 9.38

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Green/yellow
-
79 Days
9.38

2427760000
Part Number : 2427760000
Shipping Days 79 Days
Standard Unit Price 9.38

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Green/yellow
-
79 Days
9.38

2427770000
Part Number : 2427770000
Shipping Days 79 Days
Standard Unit Price 9.38

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
9.38

2427780000
Part Number : 2427780000
Shipping Days 79 Days
Standard Unit Price 9.38

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
9.38

2427790000
Part Number : 2427790000
Shipping Days 79 Days
Standard Unit Price 9.38

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Black
-
79 Days
13.69

Part Number : 2427800000
Shipping Days 79 Days
Standard Unit Price 13.69

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Green/yellow
-
79 Days
9.63

2427810000
Part Number : 2427810000
Shipping Days 79 Days
Standard Unit Price 9.63

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Green/yellow
-
79 Days
7.94

2428270000
Part Number : 2428270000
Shipping Days 79 Days
Standard Unit Price 7.94

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Grey
-
79 Days
7.94

2428280000
Part Number : 2428280000
Shipping Days 79 Days
Standard Unit Price 7.94

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
Green/yellow
-
79 Days
7.94

2428290000
Part Number : 2428290000
Shipping Days 79 Days
Standard Unit Price 7.94

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Green/yellow
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Width/grid dimension(mm)
    -
  • With integrated feed-through flange
    -
  • Thickness of mounting plate(mm)
    -|-
  • Dimension vertical to mounting plate inner side(mm)
    -
  • Dimension parallel to mounting plate inner side(mm)
    -
  • Dimension vertical to mounting plate outer side(mm)
    -
  • Dimension parallel to mounting plate outer side(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Tech Support