Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Counterbored Holes | Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | Accessory | ||||
Round Flange | Square Flange | Compact Flange | Material | Hardness | Surface Treatment | Material | Material | |||
Opposite Counterbored | LHZR | LHZS | LHZC | EN 1.3505 Equiv. | 58HRC~ | - | EN 1.3505 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | Seal Material Nitrile Rubber (-20~120°C) |
Standard | LHFR-N No Seal | LHFS-N No Seal | LHFC-N No Seal | |||||||
LHFR | LHFS | LHFC | ||||||||
LHFRF | LHFSF | LHFCF | Stainless Steel (Stainless Steel) | -20~110°C | ||||||
LHFRR | LHFSR | LHFCR | Low Temperature Black Chrome Plating | EN 1.4125 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | ||||
LHFRM | LHFSM | LHFCM | Electroless Nickel Plating | |||||||
LHFRMF | LHFSMF | LHFCMF | Stainless Steel (Stainless Steel) | -20~110°C | ||||||
SLHFR | SLHFS | SLHFC | EN 1.4125 Equiv. | 56HRC~ | - | Plastic (Duracon M90 Equiv.) | -20~ 80°C | |||
SLHFRS | SLHFSS | SLHFCS | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | ||
LHFC8 LHFC-N10 ![]() ![]() | (No Seal) (LTBC Plating) (L Type Greased) | For Features of LTBC Plating, see P.304. Alternative grease types available.Alternative grease types available. For Days to Ship, Price and Performance, see .>>P.304 . |
dr | D Tolerance | L | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | Perpendicularity | Basic Load Rating | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||
3 | 0 -0.008 | 7 | 0 -0.011 | 0 -0.015 | 10 | ±0.3 | 19 | 3.5 | 2.5 | 4.5 | 2.1 | 13 | 15 | - | 13 | 0.008 | 4 | 0.008 | 69 | 105 | 7 | 5.1 | 6 |
4 | 8 | 12 | 20 | 14 | 16 | - | 14 | 88 | 127 | 8 | 6.2 | 7 | |||||||||||
5 | 10 | 15 | 25 | 5 | 3.5 | 6 | 3.1 | 17 | 20 | - | 17 | 167 | 206 | 17 | 13 | 14 | |||||||
6 | 0 -0.009 | 12 | 0 -0.013 | 0 -0.018 | 19 | 28 | 20 | 22 | - | 20 | 0.012 | 0.012 | 206 | 265 | 24 | 18 | 21 | ||||||
8 | 15 | 24 | 32 | 24 | 25 | - | 24 | 265 | 380 | 37 | 29 | 33 | |||||||||||
10 | 19 | 0 -0.016 | 0 -0.021 | 29 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 372 | 549 | 72 | 52 | 64 | |||||
12 | 21 | 30 | 42 | 32 | 32 | - | 32 | 412 | 598 | 76 | 57 | 68 | |||||||||||
13 | 23 | 32 | 43 | 33 | 34 | - | 33 | 510 | 784 | 88 | 72 | 81 | |||||||||||
16 | 28 | 37 | 48 | 38 | 37 | 22 | 31 | 775 | 1180 | 120 | 104 | 112 | |||||||||||
20 | 0 -0.010 | 32 | 0 -0.019 | 0 -0.025 | 42 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.015 | 5 | 0.015 | 882 | 1370 | 180 | 145 | 167 | |
25 | 40 | 59 | 62 | 51 | 50 | 32 | 40 | 6 | 980 | 1570 | 340 | 300 | 325 | ||||||||||
30 | 45 | 64 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 1570 | 2740 | 470 | 375 | 388 | |||||||
35 | 0 -0.012 | 52 | 0 -0.022 | 0 -0.030 | 70 | 82 | 67 | 64 | 38 | 55 | 0.020 | 0.020 | 1670 | 3140 | 650 | 560 | 575 | ||||||
40 | 60 | 80 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 2160 | 4020 | 1060 | 880 | 913 | |||||||
50 | 80 | 100 | 116 | 98 | 92 | 56 | 80 | 3820 | 7940 | 2200 | 2000 | 2037 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LHFSM16G |
LHFSR16G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Flange Shape | Ball Material | Retainer Material | Seals | Counterbored Hole | Greased filled | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.46 € | 1 | Available | 9 Days | 10 | 16 | 37 | [Iron] EN 1.3505 Equiv. | [Surface Treatment] Electroless Nickel Plating | 28 | 775 | 1180 | -0.009 | 12 | Square Flanged | EN 1.4125 Equiv. | Plastic (POM Equiv.) | With Seal | Standard | Type G (Low Particlate) | |
40.43 € | 1 | Available | 9 Days | 10 | 16 | 37 | [Iron] EN 1.3505 Equiv. | [Surface Treatment] LTBC Plating | 28 | 775 | 1180 | -0.009 | 12 | Square Flanged | EN 1.4125 Equiv. | Plastic (POM Equiv.) | With Seal | Standard | Type G (Low Particlate) |
Loading...
Type | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Motion | Linear Motion | Lubrication Type | Not Provided | The circulation type of balls | 1-fach |
Accuracy | High Grade | Type | Standard Flange | Length | 1-fach |
Configure
Basic Attributes
Material of Outer Cylinder
Outer Cylinder Surface Treatment
Type
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
Eccentricity(μm)
Flange Shape
Ball Material
Retainer Material
Seals
Counterbored Hole
Greased filled
Filter by CAD data type
Filter by standard shipping days
Optional Attributes