Linear ball bearings / flange selectable / stainless steel, steel / treatment selectable / seal selectable (Part Numbers - CAD Download)

Linear ball bearings / flange selectable / stainless steel, steel / treatment selectable / seal selectable
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • In October 2023, the connection method of flange and cylinder will be changed from brazing to adhesive bonding for some part numbers. Affected part numbers can be found in this PDF. The current applicable specifications will be fulfilled.
    Here you can find details about the changed connection method.
    There is a possibility that your delivery may contain mixed versions of products.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHZS10G

Flanged Linear Bushings/Single Type:Related Image

Counterbored HolesTypeOuter CylinderBallsRetainerAmbient Operating Temp. Accessory
Round FlangeSquare FlangeCompact Flange Material Hardness Surface Treatment Material Material
Opposite CounterboredLHZRLHZSLHZCEN 1.3505 Equiv.58HRC~-EN 1.3505 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°CSeal Material
Nitrile Rubber
(-20~120°C)
StandardLHFR-N
No Seal
LHFS-N
No Seal
LHFC-N
No Seal
LHFRLHFSLHFC
LHFRFLHFSFLHFCFStainless Steel (Stainless Steel)-20~110°C
LHFRRLHFSRLHFCRLow Temperature
Black Chrome Plating
EN 1.4125 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°C
LHFRMLHFSMLHFCMElectroless Nickel Plating
LHFRMFLHFSMFLHFCMFStainless Steel (Stainless Steel)-20~110°C
SLHFRSLHFSSLHFCEN 1.4125 Equiv.56HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°C
SLHFRSSLHFSSSLHFCSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
 LHFC8
 LHFC-N10
Flanged Linear Bushings/Single Type:Related Image LHFCR8
Flanged Linear Bushings/Single Type:Related Image LHFCR10L


(No Seal)
(LTBC Plating)
(L Type Greased)



For Features of LTBC Plating, see P.304. Alternative grease types available.Alternative grease types available.
For Days to Ship, Price and Performance, see .>>P.304 .
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of BallsPerpendicularityBasic Load RatingMass (g)
ToleranceNo Surface TreatmentSurface TreatmentToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
3 0
-0.008
7 0
-0.011
0
-0.015
10±0.3193.52.54.52.11315-130.00840.0086910575.16
4812201416-148812786.27
510152553.563.11720-17167206171314
6 0
-0.009
12 0
-0.013
0
-0.018
19282022-200.0120.012206265241821
81524322425-24265380372933
1019 0
-0.016
0
-0.021
294064.57.54.12930-29372549725264
122130423232-32412598765768
132332433334-33510784887281
16283748383722317751180120104112
20 0
-0.010
32 0
-0.019
0
-0.025
425485.595.1434224360.01550.0158821370180145167
254059625150324069801570340300325
30456474106.6116.16058354915702740470375388
35 0
-0.012
52 0
-0.022
0
-0.030
7082676438550.0200.02016703140650560575
40608096139148.178754564216040201060880913
50801001169892568038207940220020002037
kgf=Nx0.101972
For Precautions for Use, see Here. Select Height-adjusting Spacers for Flanged Bushings from Here.
No seal for dr=3 and 4, LHFR-N, LHFS-N and LHFC-N. Reversed counterbored type can be bolted from the reverse side.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LHZS10G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Seals Counterbored Hole Greased filled

20.50 €

1 Available 9 Days 101029[Iron] EN 1.3505 Equiv.No Surface Treatment19372549-0.00912Square FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)With SealOpposite CounterboredType G (Low Particlate)

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Standard Flange
Motion Linear Motion Lubrication Type Not Provided The circulation type of balls 1-fach
Accuracy High Grade Type Standard Flange Length 1-fach

This page is Linear ball bearings / flange selectable / stainless steel, steel / treatment selectable / seal selectable, part number LHZS10G.
You can find the detail information about specifications and dimensions on part number LHZS10G.

Variation of this product

Part Number
LHFC-N16
LHFC-N20
LHFC-N25
LHZS10H
LHZS10L
LHZS12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Seals Counterbored Hole Greased filled

9.00 €

1 Available Same day

Stock

101637[Iron] EN 1.3505 Equiv.No Surface Treatment287751180-0.00912Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)No SealStandardNot Provided

10.70 €

1 Available Same day

Stock

102042[Iron] EN 1.3505 Equiv.No Surface Treatment328821370-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)No SealStandardNot Provided

15.26 €

1 Available 5 Days 102559[Iron] EN 1.3505 Equiv.No Surface Treatment409801570-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)No SealStandardNot Provided

20.50 €

1 Available 9 Days 101029[Iron] EN 1.3505 Equiv.No Surface Treatment19372549-0.00912Square FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)With SealOpposite CounterboredType H (For Food and Beverages)

20.50 €

1 Available 9 Days 101029[Iron] EN 1.3505 Equiv.No Surface Treatment19372549-0.00912Square FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)With SealOpposite CounterboredType L (Heat Resistance)

7.28 €

1 Available Same day

Stock

101230[Iron] EN 1.3505 Equiv.No Surface Treatment21412598-0.00912Square FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)With SealOpposite CounterboredNot Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360