Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLHIFC30G
Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | Accessory | ||||
Round Flange | Square Flange | Compact Flange | Material | Hardness | Surface Treatment | Material | Material | ||
LHIFR | LHIFS | LHIFC | EN 1.3505 Equiv. | 58HRC~ | - | EN 1.3505 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | SealMaterial Nitrile Rubber (-20~120°C) |
LHIFRF | LHIFSF | LHIFCF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
LHIFRM | LHIFSM | LHIFCM | Electroless Nickel Plating | EN 1.4125 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | |||
LHIFRMF | LHIFSMF | LHIFCMF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
SLHIFR | SLHIFS | SLHIFC | EN 1.4125 Equiv. | 56HRC~ | - | Plastic (Duracon M90 Equiv.) | -20~ 80°C | ||
SLHIFRS | SLHIFSS | SLHIFCS | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LHIFR20 LHIFR20L LHIFR20G LHIFR20H | (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | * Perpendicularity | Basic Load Rating | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | ||||||||||||||||
6 | 0 - 0.009 | 12 | 0 - 0.013 | 0 - 0.018 | 19 | ±0.3 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | 0.012 | 4 | 0.012 | 206 | 265 | 24 | 18 | 21 |
8 | 15 | 24 | 32 | 24 | 25 | - | 24 | 265 | 380 | 37 | 29 | 33 | ||||||||||||
10 | 19 | 0 - 0.016 | 0 - 0.021 | 29 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 372 | 549 | 72 | 52 | 64 | |||||
12 | 21 | 30 | 42 | 32 | 32 | - | 32 | 412 | 598 | 76 | 57 | 68 | ||||||||||||
13 | 23 | 32 | 43 | 33 | 34 | - | 33 | 510 | 784 | 88 | 72 | 81 | ||||||||||||
16 | 28 | 37 | 48 | 38 | 37 | 22 | 31 | 775 | 1180 | 120 | 104 | 112 | ||||||||||||
20 | 0 - 0.010 | 32 | 0 - 0.019 | 0 - 0.025 | 42 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.015 | 5 | 0.015 | 882 | 1370 | 180 | 145 | 167 | |
25 | 40 | 59 | 62 | 51 | 50 | 32 | 40 | 6 | 980 | 1570 | 340 | 300 | 325 | |||||||||||
30 | 45 | 64 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 1570 | 2740 | 470 | 375 | 388 | |||||||
35 | 0 - 0.012 | 52 | 0 - 0.022 | 0 - 0.030 | 70 | 82 | 67 | 64 | 38 | 55 | 0.020 | 0.020 | 1670 | 3140 | 650 | 560 | 575 | |||||||
40 | 60 | 80 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 2160 | 4020 | 1060 | 880 | 913 | |||||||
50 | 80 | 100 | 116 | 98 | 92 | 56 | 80 | 3820 | 7940 | 2200 | 2000 | 2037 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SLHIFC30G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Type | Flange Shape | Ball Material | Retainer Material | Greased filled | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.09 € | 1 | Available | 9 Days | 10 | 30 | 64 | EN 1.4125 Equiv. | No Surface Treatment | 45 | 1570 | 2740 | -0.01 | 15 | - | Compact Flanged | EN 1.4125 Equiv. | Plastic (POM Equiv.) | Type G (Low Particlate) |
Loading...
Type | Flange | Style | Standard | Flange Type | Pilot Flanged |
---|---|---|---|---|---|
Motion | Linear Motion | Lubrication Type | Not Provided | The circulation type of balls | 1-fach |
Accuracy | High Grade | Length | 1-fach | Seals | With Seal |
Counterbored Hole | Standard |
This page is Linear ball bearings / flange selectable / stainless steel, steel / nickel-plated, part number SLHIFC30G.
You can find the detail information about specifications and dimensions on part number SLHIFC30G.
Configure
Basic Attributes
Type
Type
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Material of Outer Cylinder
Outer Cylinder Surface Treatment
Outer Diameter D(φ)
Eccentricity(μm)
Flange Shape
Ball Material
Retainer Material
Greased filled
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHIFC10L |
LHIFC12 |
LHIFC12G |
SLHIFC30H |
SLHIFC30L |
SLHIFC6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Type | Flange Shape | Ball Material | Retainer Material | Greased filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.55 € | 1 | Available | 9 Days | 10 | 10 | 29 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | 19 | 372 | 549 | -0.009 | 12 | - | Compact Flanged | EN 1.3505 Equiv. | Plastic (POM Equiv.) | Type L (Heat Resistance) | |
9.51 € | 1 | Available |
Same day
Stock | 10 | 12 | 30 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | 21 | 412 | 598 | -0.009 | 12 | - | Compact Flanged | EN 1.3505 Equiv. | Plastic (POM Equiv.) | Not Provided | |
29.94 € | 1 | Available | 9 Days | 10 | 12 | 30 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | 21 | 412 | 598 | -0.009 | 12 | - | Compact Flanged | EN 1.3505 Equiv. | Plastic (POM Equiv.) | Type G (Low Particlate) | |
86.09 € | 1 | Available | 9 Days | 10 | 30 | 64 | EN 1.4125 Equiv. | No Surface Treatment | 45 | 1570 | 2740 | -0.01 | 15 | - | Compact Flanged | EN 1.4125 Equiv. | Plastic (POM Equiv.) | Type H (For Food and Beverages) | |
86.09 € | 1 | Available | 9 Days | 10 | 30 | 64 | EN 1.4125 Equiv. | No Surface Treatment | 45 | 1570 | 2740 | -0.01 | 15 | - | Compact Flanged | EN 1.4125 Equiv. | Plastic (POM Equiv.) | Type L (Heat Resistance) | |
20.50 € | 1 | Available | 12 Days | 10 | 6 | 19 | EN 1.4125 Equiv. | No Surface Treatment | 12 | 206 | 265 | -0.009 | 12 | - | Compact Flanged | EN 1.4125 Equiv. | Plastic (POM Equiv.) | Not Provided |