Linear ball bearings / flange selectable / stainless steel, steel / nickel-plated (Part Numbers - CAD Download)

Linear ball bearings / flange selectable / stainless steel, steel / nickel-plated
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHIFCF30H

Flanged Linear Bushing/Single Bushings with Pilot:Related Image

TypeOuter CylinderBallsRetainerAmbient Operating Temp. Accessory
Round FlangeSquare FlangeCompact FlangeMaterialHardnessSurface TreatmentMaterialMaterial
LHIFRLHIFSLHIFCEN 1.3505 Equiv.58HRC~-EN 1.3505 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°CSealMaterial
Nitrile Rubber
(-20~120°C)
LHIFRFLHIFSFLHIFCFStainless Steel (Stainless Steel)-20~110°C
LHIFRMLHIFSMLHIFCMElectroless Nickel PlatingEN 1.4125 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°C
LHIFRMFLHIFSMFLHIFCMFStainless Steel (Stainless Steel)-20~110°C
SLHIFRSLHIFSSLHIFCEN 1.4125 Equiv.56HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°C
SLHIFRSSLHIFSSSLHIFCSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
LHIFR20
Flanged Linear Bushing/Single Bushings with Pilot:Related Image LHIFR20L
Flanged Linear Bushing/Single Bushings with Pilot:Related Image LHIFR20G
Flanged Linear Bushing/Single Bushings with Pilot:Related Image LHIFR20H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types vavailable.
For Days to Ship, Price and Performance, see >> P.304.
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of Balls*
Perpendicularity
Basic Load RatingMass (g)
ToleranceNo Surface TreatmentSurface TreatmentToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
6 0
- 0.009
12 0
- 0.013
 0
- 0.018
19±0.3
52853.5 63.12022-200.01240.012206265241821
81524322425-24265380372933
1019 0
- 0.016
 0
- 0.021
2964064.5 7.54.12930-29372549725264
122130423232-32412598765768
132332433334-33510784887281
16283748383722317751180120104112
20 0
- 0.010
32 0
- 0.019
 0
- 0.025
4285485.5 95.1434224360.01550.0158821370180145167
254059625150324069801570340300325
3045641074106.6116.16058354915702740470375388
35 0
- 0.012
52 0
- 0.022
 0
- 0.030
7082676438550.0200.02016703140650560575
4060801396139148.178754564216040201060880913
50801001169892568038207940220020002037
* Perpendicularity of D to flange mounting surface kgf=Nx0.101972
For Precautions for Use, see Here.
Select Height-adjusting Spacers for Flanged Bushings from Here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LHIFCF30H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Type Flange Shape Ball Material Retainer Material Greased filled

62.97 €

1 Available 9 Days 103064[Iron] EN 1.3505 Equiv.No Surface Treatment4515702740-0.0115-Compact FlangedEN 1.3505 Equiv.Stainless SteelType H (For Food and Beverages)

Loading...

  1. 1

Example of Use

Flanged Linear Bushing/Single Bushings with Pilot:Related Image

Basic information

Type Flange Style Standard Flange Type Pilot Flanged
Motion Linear Motion Lubrication Type Not Provided The circulation type of balls 1-fach
Accuracy High Grade Length 1-fach Seals With Seal
Counterbored Hole Standard

This page is Linear ball bearings / flange selectable / stainless steel, steel / nickel-plated, part number LHIFCF30H.
You can find the detail information about specifications and dimensions on part number LHIFCF30H.

Variation of this product

Part Number
LHIFC10L
LHIFC12
LHIFC12G
LHIFCF30L
LHIFCF6
LHIFCF6G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Type Flange Shape Ball Material Retainer Material Greased filled

22.55 €

1 Available 9 Days 101029[Iron] EN 1.3505 Equiv.No Surface Treatment19372549-0.00912-Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type L (Heat Resistance)

9.51 €

1 Available Same day

Stock

101230[Iron] EN 1.3505 Equiv.No Surface Treatment21412598-0.00912-Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Not Provided

29.94 €

1 Available 9 Days 101230[Iron] EN 1.3505 Equiv.No Surface Treatment21412598-0.00912-Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type G (Low Particlate)

62.97 €

1 Available Same day

Stock

103064[Iron] EN 1.3505 Equiv.No Surface Treatment4515702740-0.0115-Compact FlangedEN 1.3505 Equiv.Stainless SteelType L (Heat Resistance)

13.44 €

1 Available 12 Days 10619[Iron] EN 1.3505 Equiv.No Surface Treatment12206265-0.00912-Compact FlangedEN 1.3505 Equiv.Stainless SteelNot Provided

27.10 €

1 Available 9 Days 10619[Iron] EN 1.3505 Equiv.No Surface Treatment12206265-0.00912-Compact FlangedEN 1.3505 Equiv.Stainless SteelType G (Low Particlate)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360