Linear ball bearings / flange selectable / stainless steel, steel / untreated, nickel-plated / double bush (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHIRW12

Flanged Linear Bushings Double Bushings with Pilot:Related Image

TypeOuter CylinderBallsRetainerAmbient Operating Temp.Accessory
Round FlangeSquare FlangeCompact FlangeMaterialHardnessSurface TreatmentMaterialMaterial
LHIRWLHISWLHICWEN 1.3505 Equiv.58HRC~-EN 1.3505 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°CSealMaterial
Nitrile Rubber
(-20~120°C)
LHIRWFLHISWFLHICWFStainless Steel (Stainless Steel)-20~110°C
LHIRWMLHISWMLHICWMElectroless Nickel PlatingEN 1.4125 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°C
LHIRWMFLHISWMFLHICWMFStainless Steel (Stainless Steel)-20~110°C
SLHIRWSLHISWSLHICWEN 1.4125 Equiv.56HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°C
SLHIRWSSLHISWSSLHICWSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
LHIRW8
Flanged Linear Bushings Double Bushings with Pilot:Related Image LHIRW8L
Flanged Linear Bushings Double Bushings with Pilot:Related Image LHIRW8G
Flanged Linear Bushings Double Bushings with Pilot:Related Image LHIRW8H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> P.304.
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of Balls*
Perpendicularity
Basic Load RatingAllowable Static Moment (N • m)Mass (g)
ToleranceNo Surface TreatmentSurface TreatmentToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
6 0
- 0.010
12 0
- 0.013
 0
- 0.018
35±0.3
52853.563.12022-200.01540.015324529 2.18312528
81545322425-244317844.31514347
1019 0
- 0.016
 0
- 0.021
5564064.57.54.12930-295881100 7.24987890
122157423232-32657120010.911090102
132361433334-33813157011.6130108123
16287048383722311230235019.7190165182
20 0
- 0.012
32 0
- 0.019
 0
- 0.025
8085485.595.1434224360.02050.0201400274026.8260225247
2540112625150324061560314043.4540500525
30451231074106.6116.1605835492490549082.8680590645
35 0
- 0.015
52 0
- 0.022
 0
- 0.030
13582676438550.0250.025265062701101020930945
40601511396139148.17875456434308040147157013801423
508019211698925680608015900397360034003437
* Perpendicularity of D to flange mounting surface kgf=Nx0.101972
For Precautions for Use, see Here.
Select Height-adjusting Spacers for Flanged Bushings from Here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LHIRW12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Greased filled

15.81 €

1 Available Same day

Stock

101257[Iron] EN 1.3505 Equiv.No Surface Treatment216571200-0.0115Round FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Not Provided

Loading...

  1. 1

Example of Use

Flanged Linear Bushings Double Bushings with Pilot:Related Image

Basic information

Type Flange Style Standard Flange Type Pilot Flanged
Motion Linear Motion Lubrication Type Not Provided The circulation type of balls Double
Accuracy High Grade Seals With Seal Counterbored Hole Standard

This page is Linear ball bearings / flange selectable / stainless steel, steel / untreated, nickel-plated / double bush, part number LHIRW12.
You can find the detail information about specifications and dimensions on part number LHIRW12.

Variation of this product

Part Number
LHICW10L
LHICW12
LHICW12G
LHIRW12G
LHIRW12H
LHIRW12L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Greased filled

30.41 €

1 Available 9 Days 101055[Iron] EN 1.3505 Equiv.No Surface Treatment195881100-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type L (Heat Resistance)

17.92 €

1 Available Same day

Stock

101257[Iron] EN 1.3505 Equiv.No Surface Treatment216571200-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Not Provided

38.26 €

1 Available 9 Days 101257[Iron] EN 1.3505 Equiv.No Surface Treatment216571200-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type G (Low Particlate)

36.20 €

1 Available 9 Days 101257[Iron] EN 1.3505 Equiv.No Surface Treatment216571200-0.0115Round FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type G (Low Particlate)

36.20 €

1 Available 9 Days 101257[Iron] EN 1.3505 Equiv.No Surface Treatment216571200-0.0115Round FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type H (For Food and Beverages)

36.20 €

1 Available 9 Days 101257[Iron] EN 1.3505 Equiv.No Surface Treatment216571200-0.0115Round FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type L (Heat Resistance)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support