Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHMCWF25G
Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | Accessory | ||||
Round Flange | Square Flange | Compact Flange | Material | Hardness | Surface Treatment | Material | Material | ||
LHMRW | LHMSW | LHMCW | EN 1.3505 Equiv. | 58HRC~ | - | EN 1.3505 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | SealMaterial Nitrile Rubber (-20~120°C) |
LHMRWF | LHMSWF | LHMCWF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
LHMRWM | LHMSWM | LHMCWM | Electroless Nickel Plating | EN 1.4125 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | |||
LHMRWMF | LHMSWMF | LHMCWMF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
SLHMRW | SLHMSW | SLHMCW | EN 1.4125 Equiv. | 56HRC~ | - | Plastic (Duracon M90 Equiv.) | -20~ 80°C | ||
SLHMRWS | SLHMSWS | SLHMCWS | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LHMCW25 LHMCW25L LHMCW25G LHMCW25H | (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Balls Rows | * Perpendicularity | Basic Load Rating | Allowable Static Moment (N • m) | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||||
6 | 0 - 0.010 | 12 | 0 - 0.013 | 0 - 0.018 | 35 | ±0.3 | 15 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | 0.015 | 4 | 0.015 | 324 | 529 | 2.18 | 31 | 25 | 28 |
8 | 15 | 45 | 20 | 32 | 24 | 25 | - | 24 | 431 | 784 | 4.31 | 51 | 43 | 47 | |||||||||||
10 | 19 | 0 - 0.016 | 0 - 0.021 | 55 | 24.5 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 588 | 1100 | 7.24 | 98 | 78 | 90 | |||||
12 | 21 | 57 | 25.5 | 42 | 32 | 32 | - | 32 | 657 | 1200 | 10.9 | 110 | 90 | 102 | |||||||||||
13 | 23 | 61 | 27.5 | 43 | 33 | 34 | - | 33 | 813 | 1570 | 11.6 | 130 | 108 | 123 | |||||||||||
16 | 28 | 70 | 32 | 48 | 38 | 37 | 22 | 31 | 1230 | 2350 | 19.7 | 190 | 165 | 182 | |||||||||||
20 | 0 - 0.012 | 32 | 0 - 0.019 | 0 - 0.025 | 80 | 36 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.020 | 5 | 0.020 | 1400 | 2740 | 26.8 | 260 | 225 | 247 | |
25 | 40 | 112 | 52 | 62 | 51 | 50 | 32 | 40 | 6 | 1560 | 3140 | 43.4 | 540 | 500 | 525 | ||||||||||
30 | 45 | 123 | 56.5 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 2490 | 5490 | 82.8 | 680 | 590 | 645 | |||||||
35 | 0 - 0.014 | 52 | 0 - 0.022 | 0 - 0.030 | 135 | 62.5 | 82 | 67 | 64 | 38 | 55 | 0.025 | 0.025 | 2650 | 6270 | 110 | 1020 | 930 | 945 | ||||||
40 | 60 | 151 | 69 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 3430 | 8040 | 147 | 1570 | 1380 | 1423 | |||||||
50 | 80 | 192 | 89.5 | 116 | 98 | 92 | 56 | 80 | 6080 | 15900 | 397 | 3600 | 3400 | 3437 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LHMCWF25G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Flange Type | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Lubrication Type | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Flange Shape | Ball Material | Retainer Material | Greased filled | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.02 € | 1 | Available | 9 Days | 10 | Standard Flange | 25 | 112 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 40 | 1560 | 3140 | -0.012 | 20 | Compact Flanged | EN 1.3505 Equiv. | Stainless Steel | Type G (Low Particlate) |
Loading...
Type | Flange | Style | Standard | Motion | Linear Motion |
---|---|---|---|---|---|
The circulation type of balls | Double | Accuracy | High Grade | Seals | With Seal |
Counterbored Hole | Standard |
This page is Linear ball bearings / flange selectable / stainless steel, steel / double bush / long version, part number LHMCWF25G.
You can find the detail information about specifications and dimensions on part number LHMCWF25G.
Configure
Basic Attributes
Material of Outer Cylinder
Type
Flange Type
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Cylinder Surface Treatment
Lubrication Type
Outer Diameter D(φ)
Eccentricity(μm)
Flange Shape
Ball Material
Retainer Material
Greased filled
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHMCW10L |
LHMCW12 |
LHMCW12G |
LHMCWF25H |
LHMCWF25L |
LHMCWF30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Flange Type | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Lubrication Type | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Flange Shape | Ball Material | Retainer Material | Greased filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.05 € | 1 | Available | 9 Days | 10 | Center Flanged | 10 | 55 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 19 | 588 | 1100 | -0.01 | 15 | Compact Flanged | EN 1.3505 Equiv. | Plastic (POM Equiv.) | Type L (Heat Resistance) | |
16.96 € | 1 | Available |
Same day
Stock | 10 | Center Flanged | 12 | 57 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 21 | 657 | 1200 | -0.01 | 15 | Compact Flanged | EN 1.3505 Equiv. | Plastic (POM Equiv.) | Not Provided | |
36.89 € | 1 | Available | 9 Days | 10 | Standard Flange | 12 | 57 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 21 | 657 | 1200 | -0.01 | 15 | Compact Flanged | EN 1.3505 Equiv. | Plastic (POM Equiv.) | Type G (Low Particlate) | |
74.02 € | 1 | Available | 9 Days | 10 | Center Flanged | 25 | 112 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 40 | 1560 | 3140 | -0.012 | 20 | Compact Flanged | EN 1.3505 Equiv. | Stainless Steel | Type H (For Special hygienic requirements) | |
74.02 € | 1 | Available | 9 Days | 10 | Center Flanged | 25 | 112 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 40 | 1560 | 3140 | -0.012 | 20 | Compact Flanged | EN 1.3505 Equiv. | Stainless Steel | Type L (Heat Resistance) | |
74.36 € | 1 | Available | 12 Days | 10 | Center Flanged | 30 | 123 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | Not Provided | 45 | 2490 | 5490 | -0.012 | 20 | Compact Flanged | EN 1.3505 Equiv. | Stainless Steel | Not Provided |