• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Linear ball bearings / flange selectable / stainless steel, steel / double bush / long version (Part Numbers - CAD Download)

Linear ball bearings / flange selectable / stainless steel, steel / double bush / long version
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • In October 2023, the connection method of flange and cylinder will be changed from brazing to adhesive bonding for some part numbers. Affected part numbers can be found in this PDF. The current applicable specifications will be fulfilled.
    Here you can find details about the changed connection method.
    There is a possibility that your delivery may contain mixed versions of products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHMCWMF10

Flanged Linear Bushings/Center Flange:Related Image

TypeOuter CylinderBallsRetainerAmbient Operating Temp.Accessory
Round FlangeSquare FlangeCompact FlangeMaterialHardnessSurface TreatmentMaterialMaterial
LHMRWLHMSWLHMCWEN 1.3505 Equiv.58HRC~-EN 1.3505 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°CSealMaterial
Nitrile Rubber
(-20~120°C)
LHMRWFLHMSWFLHMCWFStainless Steel (Stainless Steel)-20~110°C
LHMRWMLHMSWMLHMCWMElectroless Nickel PlatingEN 1.4125 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°C
LHMRWMFLHMSWMFLHMCWMFStainless Steel (Stainless Steel)-20~110°C
SLHMRWSLHMSWSLHMCWEN 1.4125 Equiv.56HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°C
SLHMRWSSLHMSWSSLHMCWSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
LHMCW25
Flanged Linear Bushings/Center Flange:Related ImageLHMCW25L
Flanged Linear Bushings/Center Flange:Related ImageLHMCW25G
Flanged Linear Bushings/Center Flange:Related ImageLHMCW25H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> P.304.
drD ToleranceLHTdd1tP.C.D.WFAEccentricityBalls
Rows
*
Perpendicularity
Basic Load RatingAllowable Static Moment (N • m)Mass (g)
ToleranceNo Surface TreatmentSurface TreatmentToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
6 0
- 0.010
12 0
- 0.013
 0
- 0.018
35±0.3
152853.563.12022-200.01540.0153245292.18312528
8154520322425-244317844.31514347
1019 0
- 0.016
 0
- 0.021
5524.54064.57.54.12930-2958811007.24987890
12215725.5423232-32657120010.911090102
13236127.5433334-33813157011.6130108123
1628703248383722311230235019.7190165182
20 0
- 0.012
32 0
- 0.019
 0
- 0.025
80365485.595.1434224360.02050.0201400274026.8260225247
254011252625150324061560314043.4540500525
304512356.574106.6116.1605835492490549082.8680590645
35 0
- 0.014
52 0
- 0.022
 0
- 0.030
13562.582676438550.0250.025265062701101020930945
40601516996139148.17875456434308040147157013801423
508019289.511698925680608015900397360034003437
* Perpendicularity of D part to flange mounting surface kgf=Nx0.101972
For Precautions for Use, see Here.
Select Height-adjusting Spacers for Flanged Bushings from Here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LHMCWMF10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFlange Type Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Lubrication Type Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Greased filled

26.53 €

1 Available Same day

Stock

10Center Flanged1055[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel PlatingNot Provided195881100-0.0115Compact FlangedEN 1.4125 Equiv.Stainless SteelNot Provided

Loading...

  1. 1

Example of Use

Flanged Linear Bushings/Center Flange:Related Image

Basic information

Type Flange Style Standard Motion Linear Motion
The circulation type of balls Double Accuracy High Grade Seals With Seal
Counterbored Hole Standard

This page is Linear ball bearings / flange selectable / stainless steel, steel / double bush / long version, part number LHMCWMF10.
You can find the detail information about specifications and dimensions on part number LHMCWMF10.

Variation of this product

Part Number
LHMCW10L
LHMCW12
LHMCW12G
LHMCWMF10G
LHMCWMF10H
LHMCWMF10L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFlange Type Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Lubrication Type Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Greased filled

29.05 €

1 Available 9 Days 10Center Flanged1055[Iron] EN 1.3505 Equiv.No Surface TreatmentNot Provided195881100-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type L (Heat Resistance)

16.47 €

1 Available Same day

Stock

10Center Flanged1257[Iron] EN 1.3505 Equiv.No Surface TreatmentNot Provided216571200-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Not Provided

36.89 €

1 Available 9 Days 10Standard Flange1257[Iron] EN 1.3505 Equiv.No Surface TreatmentNot Provided216571200-0.0115Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type G (Low Particlate)

40.19 €

1 Available 9 Days 10Standard Flange1055[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel PlatingNot Provided195881100-0.0115Compact FlangedEN 1.4125 Equiv.Stainless SteelType G (Low Particlate)

40.19 €

1 Available 9 Days 10Center Flanged1055[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel PlatingNot Provided195881100-0.0115Compact FlangedEN 1.4125 Equiv.Stainless SteelType H (For Special hygienic requirements)

40.19 €

1 Available 9 Days 10Center Flanged1055[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel PlatingNot Provided195881100-0.0115Compact FlangedEN 1.4125 Equiv.Stainless SteelType L (Heat Resistance)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360