Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Outer Cylinder, Balls | Outer Cylinder | Retainer | Ambient Operating Temp. | Accessory | ||||
Round Flange | Square Flange | Compact Flange | Material | Hardness | Surface Treatment | Material | |||
Long | LHKRNL | LHKSNL | LHKCNL | EN 1.3505 Equiv. | 58HRC~ | - | Plastic (Duracon M90 Equiv.) | -20~ 80°C | SealMaterial Nitrile Rubber (-20~120°C) |
LHKRNLF | LHKSNLF | - | Stainless Steel (Stainless Steel) | -20~110°C | |||||
LHKRL | LHKSL | LHKCL | Electroless Nickel Plating | Plastic (Duracon M90 Equiv.) | -20~ 80°C | ||||
LHKRLF | LHKSLF | - | Stainless Steel (Stainless Steel) | -20~110°C | |||||
SLHKRLFS | SLHKSLFS | - | EN 1.4125 Equiv. | 56HRC~ | - | Stainless Steel (Stainless Steel) | -20~120°C | ||
Long, Pilot | LHKIRNL | LHKISNL | LHKICNL | EN 1.3505 Equiv. | 58HRC~ | - | Plastic (Duracon M90 Equiv.) | -20~ 80°C | |
LHKIRNLF | LHKISNLF | - | Stainless Steel (Stainless Steel) | -20~110°C | |||||
LHKIRL | LHKISL | LHKICL | Electroless Nickel Plating | Plastic (Duracon M90 Equiv.) | -20~ 80°C | ||||
LHKIRLF | LHKISLF | - | Stainless Steel (Stainless Steel) | -20~110°C | |||||
SLHKIRLFS | SLHKISLFS | - | EN 1.4125 Equiv. | 56HRC~ | - | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LHKRL8 LHKRL8L LHKRL8G LHKRL8H | (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | * Perpendicularity | Basic Load Rating | Allowable Static Moment (N • m) | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||||
6 | 0 - 0.012 | 15 | 0 - 0.013 | 0 - 0.018 | 49 | ±0.3 | 5 | 32 | 5 | 3.5 | 6 | 3.1 | 24 | 25 | - | - | 0.020 | 4 | 0.020 | 324 | 529 | 8.2 | 66 | 58 | - |
8 | 19 | 0 - 0.016 | 0 - 0.021 | 68 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | - | 431 | 784 | 16.0 | 135 | 117 | - | |||||
10 | 23 | 82 | 43 | 33 | 34 | - | - | 588 | 1100 | 27.0 | 205 | 189 | - | ||||||||||||
12 | 0 - 0.015 | 26 | 86 | 46 | 36 | 35 | - | - | 657 | 1200 | 40.1 | 248 | 228 | - | |||||||||||
13 | 28 | 92 | 48 | 38 | 37 | - | - | 813 | 1570 | 42.9 | 308 | 286 | - | ||||||||||||
16 | 32 | 0 - 0.019 | 0 - 0.025 | 105 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.025 | 0.025 | 1230 | 2350 | 73.5 | 412 | 376 | 386 | |||
20 | 0 - 0.018 | 40 | 120 | 62 | 51 | 50 | 32 | 40 | 5 | 1400 | 2740 | 98.0 | 752 | 714 | 724 | ||||||||||
25 | 45 | 167 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 6 | 1560 | 3140 | 157 | 1244 | 1163 | 1178 | ||||||
30 | 52 | 0 - 0.022 | 0 - 0.030 | 184 | 82 | 67 | 64 | 38 | 55 | 2490 | 5490 | 297 | 1636 | 1543 | 1567 | ||||||||||
35 | 0 - 0.021 | 60 | - | 200 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 0.030 | 0.030 | 2650 | 6270 | 373 | 2580 | 2400 | 2433 | |||
40 | 65 | 230 | 101 | 83 | 80 | 48 | 68 | 3430 | 8040 | 553 | 2950 | 2510 | 2798 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SLHKISLFS10H |
SLHKSLFS10H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Type | Flange Shape | Ball Material | Retainer Material | Greased filled | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.01 € | 1 | Available | 9 Days | 10 | 10 | 82 | EN 1.4125 Equiv. | No Surface Treatment | 23 | 588 | 1100 | -0.012 | 20 | - | Square Flanged | EN 1.4125 Equiv. | Stainless Steel | Type H (For Food and Beverages) | |
56.70 € | 1 | Available | 9 Days | 10 | 10 | 82 | EN 1.4125 Equiv. | No Surface Treatment | 23 | 588 | 1100 | -0.012 | 20 | Standard Flange | Square Flanged | EN 1.4125 Equiv. | Stainless Steel | Type H (For Food and Beverages) |
Loading...
Type | Flange | Style | Standard | Flange Type | Pilot Flanged |
---|---|---|---|---|---|
Motion | Linear Motion | Lubrication Type | Not Provided | The circulation type of balls | Double |
Accuracy | High Grade | Seals | With Seal | Counterbored Hole | Standard |
Configure
Basic Attributes
Type
Type
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Material of Outer Cylinder
Outer Cylinder Surface Treatment
Outer Diameter D(φ)
Eccentricity(μm)
Flange Shape
Ball Material
Retainer Material
Greased filled
Filter by CAD data type
Filter by standard shipping days
Optional Attributes