Linear ball bearings / flange selectable / stainless steel, steel / untreated, nickel-plated / double bush / long version (Part Numbers - CAD Download)

Linear ball bearings / flange selectable / stainless steel, steel / untreated, nickel-plated / double bush / long version
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHKRLF20G

Flanged Linear Bushings/Long Body with Pilot:Related Image

TypeOuter Cylinder, BallsOuter CylinderRetainerAmbient Operating Temp.Accessory
Round FlangeSquare FlangeCompact FlangeMaterialHardnessSurface TreatmentMaterial
LongLHKRNLLHKSNLLHKCNLEN 1.3505 Equiv.58HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°CSealMaterial
Nitrile Rubber
(-20~120°C)
LHKRNLFLHKSNLF-Stainless Steel (Stainless Steel)-20~110°C
LHKRLLHKSLLHKCLElectroless
Nickel Plating
Plastic (Duracon M90 Equiv.)-20~ 80°C
LHKRLFLHKSLF-Stainless Steel (Stainless Steel)-20~110°C
SLHKRLFSSLHKSLFS-EN 1.4125 Equiv.56HRC~-Stainless Steel (Stainless Steel)-20~120°C
Long, PilotLHKIRNLLHKISNLLHKICNLEN 1.3505 Equiv.58HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°C
LHKIRNLFLHKISNLF-Stainless Steel (Stainless Steel)-20~110°C
LHKIRLLHKISLLHKICLElectroless
Nickel Plating
Plastic (Duracon M90 Equiv.)-20~ 80°C
LHKIRLFLHKISLF-Stainless Steel (Stainless Steel)-20~110°C
SLHKIRLFSSLHKISLFS-EN 1.4125 Equiv.56HRC~-Stainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
 LHKRL8
Flanged Linear Bushings/Long Body with Pilot:Related Image LHKRL8L
Flanged Linear Bushings/Long Body with Pilot:Related Image LHKRL8G
Flanged Linear Bushings/Long Body with Pilot:Related Image LHKRL8H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> P.304.
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of Balls*
Perpendicularity
Basic Load RatingAllowable Static Moment (N • m)Mass (g)
ToleranceNo Surface TreatmentSurface TreatmentToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
6 0
- 0.012
15 0
- 0.013
 0
- 0.018
49±0.353253.563.12425--0.02040.0203245298.26658-
819 0
- 0.016
 0
- 0.021
6864064.57.54.12930--43178416.0135117-
102382433334--588110027.0205189-
12 0
- 0.015
2686463635--657120040.1248228-
132892483837--813157042.9308286-
1632 0
- 0.019
 0
- 0.025
10585485.595.1434224360.0250.0251230235073.5412376386
20 0
- 0.018
40120625150324051400274098.0752714724
25451671074106.6116.160583549615603140157124411631178
3052 0
- 0.022
 0
- 0.030
184826764385524905490297163615431567
35 0
- 0.021
60-2001396139148.1787545640.0300.03026506270373258024002433
40652301018380486834308040553295025102798
For Precautions for Use, see Here
Mounting holes of long type are on the opposite direction. For Piloted and Flanged Type application examples, see Here.
* Perpendicularity of D part to flange mounting surface kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LHKRLF20G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Type Flange Shape Ball Material Retainer Material Greased filled

56.37 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Standard FlangeRound FlangedEN 1.3505 Equiv.Stainless SteelType G (Low Particlate)

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Pilot Flanged
Motion Linear Motion Lubrication Type Not Provided The circulation type of balls Double
Accuracy High Grade Seals With Seal Counterbored Hole Standard

This page is Linear ball bearings / flange selectable / stainless steel, steel / untreated, nickel-plated / double bush / long version, part number LHKRLF20G.
You can find the detail information about specifications and dimensions on part number LHKRLF20G.

Variation of this product

Part Number
LHKCL16L
LHKCL20
LHKCL20G
LHKRLF20H
LHKRLF20L
LHKRLF25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Type Flange Shape Ball Material Retainer Material Greased filled

50.67 €

1 Available 9 Days 1016105[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating3212302350-0.01525Standard FlangeCompact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type L (Heat Resistance)

34.94 €

1 Available Same day

Stock

1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Standard FlangeCompact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Not Provided

56.47 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Standard FlangeCompact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type G (Low Particlate)

56.37 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Standard FlangeRound FlangedEN 1.3505 Equiv.Stainless SteelType H (For Food and Beverages)

56.37 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Standard FlangeRound FlangedEN 1.3505 Equiv.Stainless SteelType L (Heat Resistance)

51.02 €

1 Available 5 Days 1025167[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4515603140-0.01825Standard FlangeRound FlangedEN 1.3505 Equiv.Stainless SteelNot Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360