Linear ball bearings / flange selectable (central) / stainless steel, steel / untreated, nickel-plated / double bush / long version (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHKMRLF20

Flanged Linear Bushing/Long Body with Long Pilot:Related Image

TypeOuter Cylinder, BallsOuter CylinderRetainerAmbient Operating Temp.Accessory
Round FlangeSquare FlangeCompact FlangeMaterialHardnessSurface TreatmentMaterial
LHKMRNLLHKMSNLLHKMCNLEN 1.3505 Equiv.58HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°CSealMaterial
Nitrile Rubber
(-20~120°C)
LHKMRNLFLHKMSNLF-Stainless Steel (Stainless Steel)-20~110°C
LHKMRLLHKMSLLHKMCLElectroless Nickel PlatingPlastic (Duracon M90 Equiv.)-20~ 80°C
LHKMRLFLHKMSLF-Stainless Steel (Stainless Steel)-20~110°C
SLHKMRLFSSLHKMSLFS-EN 1.4125 Equiv.56HRC~-Stainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
LHKMSLF6
Flanged Linear Bushing/Long Body with Long Pilot:Related ImageLHKMSLF6L
Flanged Linear Bushing/Long Body with Long Pilot:Related ImageLHKMSLF6G
Flanged Linear Bushing/Long Body with Long Pilot:Related ImageLHKMSLF6H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> P.304.
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of Balls*
Perpendicularity
Basic Load RatingAllowable Static Moment (N • m)Mass (g)
ToleranceNo Surface TreatmentSurface TreatmentToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
6 0
-0.012
15 0
-0.013
0
-0.018
49±0.3173253.563.12425--0.02040.0203245298.26658-
819 0
-0.016
0
-0.021
68224064.57.54.12930--43178416.0135117-
10238227433334--588110027.0205189-
12 0
-0.015
268628463635--657120040.1248228-
13289230483837--813157042.9308286-
1632 0
-0.019
0
-0.025
105355485.595.1434224360.0250.0251230235073.5412376386
20 0
-0.018
4012040625150324051400274098.0752714724
25451675574106.6116.160583549615603140157124411631178
3052 0
-0.022
0
-0.030
18461826764385524905490297163615431567
35 0
-0.021
60-2006796139148.1787545640.0300.03026506270373258024002433
4065230771018380486834308040553295025102728
* Perpendicularity of D part to flange mounting surface kgf=Nx0.101972
For Precautions for Use, see Here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LHKMRLF20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Greased filled

42.58 €

1 Available 12 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Round FlangedEN 1.3505 Equiv.Stainless SteelNot Provided

Loading...

  1. 1

Example of Use

Flanged Linear Bushing/Long Body with Long Pilot:Related Image

Basic information

Type Flange Style Standard Flange Type Pilot Flanged
Motion Linear Motion Lubrication Type Not Provided The circulation type of balls Double
Accuracy High Grade Seals With Seal Counterbored Hole Standard

This page is Linear ball bearings / flange selectable (central) / stainless steel, steel / untreated, nickel-plated / double bush / long version, part number LHKMRLF20.
You can find the detail information about specifications and dimensions on part number LHKMRLF20.

Variation of this product

Part Number
LHKMCL16L
LHKMCL20
LHKMCL20G
LHKMRLF20G
LHKMRLF20H
LHKMRLF20L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Flange Shape Ball Material Retainer Material Greased filled

56.60 €

1 Available 9 Days 1016105[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating3212302350-0.01525Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type L (Heat Resistance)

41.79 €

1 Available Same day

Stock

1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Not Provided

63.54 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Compact FlangedEN 1.3505 Equiv.Plastic (POM Equiv.)Type G (Low Particlate)

63.09 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Round FlangedEN 1.3505 Equiv.Stainless SteelType G (Low Particlate)

63.09 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Round FlangedEN 1.3505 Equiv.Stainless SteelType H (For Food and Beverages)

63.09 €

1 Available 9 Days 1020120[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4014002740-0.01825Round FlangedEN 1.3505 Equiv.Stainless SteelType L (Heat Resistance)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360