Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHRCWM25
Type | Outer Cylinder | Balls | Retainer | Collar Holder | Collar / Lever Screw | Lever | Thread | Nut | Ambient Operating Temp. | ||||||||
Right Lever | Left Lever | Material | Hardness | Surface Treatment | Material | Material | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Material | Material | |||
Single | Double | Single | Double | ||||||||||||||
LHRC | LHRCW | LHRLC | LHRLCW | EN 1.3505 Equiv. | 58HRC~ | - | EN 1.3505 Equiv. | Plastic (Duracon M90 Equiv.) | Aluminum Alloy | Clear Anodize | EN 1.1191 Equiv. | Electroless Nickel Plating | Zinc Diecast | Baked Paint | EN 1.4301 Equiv. | Stainless Steel (Stainless Steel) | -20~80°C |
Part Number | |
LHRC16![]() ![]() ![]() | (L Type Greased) (G Type Greased) (H Type Greased) |
Part Number | D Tolerance | L | H | T1 | T2 | d | d1 | t | P.C.D. | (G) | J | K | P | M | Eccentricity | * Perpendicularity | ||||||||||
Type | dr | Tolerance | No Surface Treatment | Single | Double | |||||||||||||||||||||
Single | Double | Tolerance | Tolerance | Single | Double | Single | Double | |||||||||||||||||||
Single | Double | 16 | 0 -0.009 | 0 -0.010 | 28 | 0 -0.016 | 37 | ±0.3 | 70 | ±0.3 | 48 | 6 | 14 | 4.5 | 7.5 | 4.5 | 38 | (62) | 10.5 | 30 | 5.5 | 4 | 0.012 | 0.015 | 0.012 | 0.015 |
(Right Lever Type) | ||||||||||||||||||||||||||
LHRC | LHRCW | 20 | 0 -0.010 | 0 -0.012 | 32 | 0 -0.019 | 42 | 80 | 54 | 8 | 5.5 | 9 | 5.5 | 43 | (63.2) | 12.5 | 0.015 | 0.020 | 0.015 | 0.020 | ||||||
(Left Lever Type) | 25 | 40 | 59 | 112 | 62 | 51 | (70.7) | 16 | 5 | |||||||||||||||||
LHRLC | LHRLCW | 30 | 45 | 64 | 123 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | (73.5) | 18.5 |
dr | Max. Thrust Load N | Basic Load Rating | Allowable Static Moment (N • m) | Mass (g) | Unit Price | |||||||
Greased | C (Dynamic) N | Co (Static) N | LHRC LHRLC | LHRCW LHRLCW | ||||||||
Tightening Torque N • m | Single | Double | Single | Double | Single | Double | Single | Double | ||||
16 | 250 | 1.5 | 775 | 1230 | 1180 | 2350 | - | 19.7 | 217 | 289 | ||
20 | 250 | 1.5 | 882 | 1400 | 1370 | 2740 | - | 26.8 | 324 | 406 | ||
25 | 250 | 3 | 980 | 1560 | 1570 | 3140 | - | 43.4 | 553 | 757 | ||
30 | 500 | 3 | 1570 | 2490 | 2740 | 5490 | - | 82.8 | 683 | 901 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LHRCWM25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Flange Type | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Cylinder Surface Treatment | The circulation type of balls | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Length | Ball Material | Lever Direction | Greased filled | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.81 € | 1 | Available | 5 Days | 10 | Flange | - | 25 | 112 | [Surface Treatment] Electroless Nickel Plating | Double | 40 | 1560 | 3140 | -0.012 | 20 | Double | EN 1.4125 Equiv. | Right Lever Type | Not Provided |
Loading...
Style | Standard | Material of Outer Cylinder | EN 1.3505 Equiv. | Motion | Linear Motion |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Type | Standard Flange |
Flange Shape | Compact Flanged | Retainer Material | Plastic (POM Equiv.) | Seals | With Seal |
Outer Cylinder Material | EN 1.3505 Equiv. | Counterbored Hole | Standard |
This page is Linear ball bearings / round flange / steel / Single, double bush / Clamping lever, part number LHRCWM25.
You can find the detail information about specifications and dimensions on part number LHRCWM25.
Configure
Basic Attributes
Flange Type
Outer Cylinder Surface Treatment
Type
Type
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
The circulation type of balls
Outer Diameter D(φ)
Eccentricity(μm)
Length
Ball Material
Lever Direction
Greased filled
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHRC30 |
LHRCM16 |
LHRCM20 |
LHRCWM30 |
LHRLC16 |
LHRLC20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Flange Type | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Cylinder Surface Treatment | The circulation type of balls | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Length | Ball Material | Lever Direction | Greased filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.51 € | 1 | Available |
Same day
Stock | 10 | Flange | Standard Flange | 30 | 64 | No Surface Treatment | 1-fach | 45 | 1570 | 2740 | -0.01 | 15 | 1-fach | EN 1.3505 Equiv. | Right Lever Type | Not Provided | |
63.54 € | 1 | Available |
Same day
Stock | 10 | Flange | - | 16 | 37 | [Surface Treatment] Electroless Nickel Plating | 1-fach | 28 | 775 | 1180 | -0.009 | 12 | 1-fach | EN 1.4125 Equiv. | Right Lever Type | Not Provided | |
70.04 € | 1 | Available | 5 Days | 10 | Flange | - | 20 | 42 | [Surface Treatment] Electroless Nickel Plating | 1-fach | 32 | 882 | 1370 | -0.01 | 15 | 1-fach | EN 1.4125 Equiv. | Right Lever Type | Not Provided | |
127.76 € | 1 | Available |
Same day
Stock | 10 | Flange | - | 30 | 123 | [Surface Treatment] Electroless Nickel Plating | Double | 45 | 2490 | 5490 | -0.012 | 20 | Double | EN 1.4125 Equiv. | Right Lever Type | Not Provided | |
58.99 € | 1 | Available | 12 Days | 10 | Flange | Standard Flange | 16 | 37 | No Surface Treatment | 1-fach | 28 | 775 | 1180 | -0.009 | 12 | 1-fach | EN 1.3505 Equiv. | Left Lever Type | Not Provided | |
62.91 € | 1 | Available |
Same day
Stock | 10 | Flange | Standard Flange | 20 | 42 | No Surface Treatment | 1-fach | 32 | 882 | 1370 | -0.01 | 15 | 1-fach | EN 1.3505 Equiv. | Left Lever Type | Not Provided |