Linear ball bearings / stainless steel, steel / chrome-plated, nickel-plated / double ring groove (Part Numbers - CAD Download)

Linear ball bearings / stainless steel, steel / chrome-plated, nickel-plated / double ring groove
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Linear Bushings/Standard/Single:Related Image

TypeOuter CylinderBallsRetainerAmbient Operating Temp.Accessory
MaterialHardnessSurface TreatmentMaterialMaterial
LMU-NEN 1.3505 Equiv.58HRC~-EN 1.3505 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°CSeal Material
Nitrile Rubber
(-20~120°C)
LMU
LMUF-NStainless Steel (Stainless Steel)-20~110°C
LMUF
LMURLow Temperature
Black Chrome Plating
EN 1.4125 Equiv.Plastic (Duracon M90 Equiv.)-20~ 80°C
LMUMElectroless Nickel Plating
LMUMFStainless Steel (Stainless Steel)-20~110°C
SLMUEN 1.4125 Equiv.56HRC~-Plastic (Duracon M90 Equiv.)-20~ 80°C
SLMUSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number
LMU20
LMU-N20
Linear Bushings/Standard/Single:Related ImageLMUR20
Linear Bushings/Standard/Single:Related ImageLMUR20L
Linear Bushings/Standard/Single:Related ImageLMUR20G
Linear Bushings/Standard/Single:Related ImageLMUR20H

(No Seal)
(LTBC Plating)
(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> P.304.
Part NumberD ToleranceLBWD1(r)Eccentricity (Max.)Rows of BallsBasic Load RatingMass (g)
TypedrToleranceNo Surface TreatmentSurface TreatmentToleranceToleranceC (Dynamic) NCo (Static) N
LMU-N
(No Seal)
LMU
LMUF-N
(No Seal)
LMUF
LMUR
LMUM
LMUMF
SLMU
SLMUS
3 0
-0.008
7 0
-0.009
0
-0.015
10 0
-0.12
----0.30.0084691051.4
4812---881272.0
510158 0
-0.4
1.19.60.41672064.0
6 0
-0.009
12 0
-0.011
0
-0.018
19 0
-0.2
11.311.50.0122062658.5
8152415.314.326538017
1019 0
-0.013
0
-0.021
2919.41.31837254931
12213020.4200.841259841
1323322251078446
16283723.31.627775118073
20 0
-0.010
32 0
-0.016
0
-0.025
4227.330.50.0155882137098
254059 0
-0.3
37.3 0
-0.5
1.85381.569801570236
30456440.84315702740262
LMU
LMUM
35 0
-0.012
52 0
-0.019
0
-0.030
7045.32.1490.02016703140425
40608056.35721604020654
508010068.82.676.5382079401700
kgf=Nx0.101972
For Precautions for Use, see P.303.
For LMU-N and LMUF-N, dr=3/4.
Products with dr=3, 4 are without seal. No-Seal Type has lower sliding resistance (0.4~1.2N). Separate dust-proofing measures are necessary to keep the dust entering into sliding parts.
For LTBC Plating, see P.304.
Spacers and Stoppers for linear bushings can be selected from P.330.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LMUM30L
LMUR30L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Material of Outer Cylinder Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)
Ball Material Retainer Material Seals Greased filled

36.89 €

1 Available 9 Days 103064[Iron] EN 1.3505 Equiv.[Surface Treatment] Electroless Nickel Plating4515702740-0.0115EN 1.4125 Equiv.Plastic (POM Equiv.)With SealType L (Heat Resistance)

48.16 €

1 Available 9 Days 103064[Iron] EN 1.3505 Equiv.[Surface Treatment] LTBC Plating4515702740-0.0115EN 1.4125 Equiv.Plastic (POM Equiv.)With SealType L (Heat Resistance)

Loading...

  1. 1

Example of Use

Linear Bushings/Standard/Single:Related Image

Basic information

Type Straight Style Standard Motion Linear Motion
Lubrication Type Not Provided The circulation type of balls 1-fach Accuracy High Grade
Type Straight Length 1-fach

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360