Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLMU13H
Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | Accessory | ||
Material | Hardness | Surface Treatment | Material | Material | |||
LMU-N | EN 1.3505 Equiv. | 58HRC~ | - | EN 1.3505 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | Seal Material Nitrile Rubber (-20~120°C) |
LMU | |||||||
LMUF-N | Stainless Steel (Stainless Steel) | -20~110°C | |||||
LMUF | |||||||
LMUR | Low Temperature Black Chrome Plating | EN 1.4125 Equiv. | Plastic (Duracon M90 Equiv.) | -20~ 80°C | |||
LMUM | Electroless Nickel Plating | ||||||
LMUMF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
SLMU | EN 1.4125 Equiv. | 56HRC~ | - | Plastic (Duracon M90 Equiv.) | -20~ 80°C | ||
SLMUS | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LMU20 LMU-N20 LMUR20 LMUR20L LMUR20G LMUR20H | (No Seal) (LTBC Plating) (L Type Greased) (G Type Greased) (H Type Greased) |
Part Number | D Tolerance | L | B | W | D1 | (r) | Eccentricity (Max.) | Rows of Balls | Basic Load Rating | Mass (g) | |||||||
Type | dr | Tolerance | No Surface Treatment | Surface Treatment | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | |||||||||
LMU-N (No Seal) LMU LMUF-N (No Seal) LMUF LMUR LMUM LMUMF SLMU SLMUS | 3 | 0 -0.008 | 7 | 0 -0.009 | 0 -0.015 | 10 | 0 -0.12 | - | - | - | - | 0.3 | 0.008 | 4 | 69 | 105 | 1.4 |
4 | 8 | 12 | - | - | - | 88 | 127 | 2.0 | |||||||||
5 | 10 | 15 | 8 | 0 -0.4 | 1.1 | 9.6 | 0.4 | 167 | 206 | 4.0 | |||||||
6 | 0 -0.009 | 12 | 0 -0.011 | 0 -0.018 | 19 | 0 -0.2 | 11.3 | 11.5 | 0.012 | 206 | 265 | 8.5 | |||||
8 | 15 | 24 | 15.3 | 14.3 | 265 | 380 | 17 | ||||||||||
10 | 19 | 0 -0.013 | 0 -0.021 | 29 | 19.4 | 1.3 | 18 | 372 | 549 | 31 | |||||||
12 | 21 | 30 | 20.4 | 20 | 0.8 | 412 | 598 | 41 | |||||||||
13 | 23 | 32 | 22 | 510 | 784 | 46 | |||||||||||
16 | 28 | 37 | 23.3 | 1.6 | 27 | 775 | 1180 | 73 | |||||||||
20 | 0 -0.010 | 32 | 0 -0.016 | 0 -0.025 | 42 | 27.3 | 30.5 | 0.015 | 5 | 882 | 1370 | 98 | |||||
25 | 40 | 59 | 0 -0.3 | 37.3 | 0 -0.5 | 1.85 | 38 | 1.5 | 6 | 980 | 1570 | 236 | |||||
30 | 45 | 64 | 40.8 | 43 | 1570 | 2740 | 262 | ||||||||||
LMU LMUM | 35 | 0 -0.012 | 52 | 0 -0.019 | 0 -0.030 | 70 | 45.3 | 2.1 | 49 | 0.020 | 1670 | 3140 | 425 | ||||
40 | 60 | 80 | 56.3 | 57 | 2160 | 4020 | 654 | ||||||||||
50 | 80 | 100 | 68.8 | 2.6 | 76.5 | 3820 | 7940 | 1700 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SLMU13H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Ball Material | Retainer Material | Seals | Greased filled | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.97 € | 1 | Available | 9 Days | 10 | 13 | 32 | EN 1.4125 Equiv. | No Surface Treatment | 23 | 510 | 784 | -0.009 | 12 | EN 1.4125 Equiv. | Plastic (POM Equiv.) | With Seal | Type H (For Food and Beverages) |
Loading...
Type | Straight | Style | Standard | Motion | Linear Motion |
---|---|---|---|---|---|
Lubrication Type | Not Provided | The circulation type of balls | 1-fach | Accuracy | High Grade |
Type | Straight | Length | 1-fach |
This page is Linear ball bearings / stainless steel, steel / chrome-plated, nickel-plated / double ring groove, part number SLMU13H.
You can find the detail information about specifications and dimensions on part number SLMU13H.
Configure
Basic Attributes
Type
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Material of Outer Cylinder
Outer Cylinder Surface Treatment
Outer Diameter D(φ)
Eccentricity(μm)
Ball Material
Retainer Material
Seals
Greased filled
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LMU-N16 |
LMU-N20 |
LMU-N25 |
SLMU13L |
SLMU16 |
SLMU16G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Material of Outer Cylinder | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | Ball Material | Retainer Material | Seals | Greased filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.31 € | 1 | Available |
Same day
Stock | 10 | 16 | 37 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | 28 | 775 | 1180 | -0.009 | 12 | EN 1.3505 Equiv. | Plastic (POM Equiv.) | No Seal | Not Provided | |
5.95 € | 1 | Available |
Same day
Stock | 10 | 20 | 42 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | 32 | 882 | 1370 | -0.01 | 15 | EN 1.3505 Equiv. | Plastic (POM Equiv.) | No Seal | Not Provided | |
7.79 € | 1 | Available | 12 Days | 10 | 25 | 59 | [Iron] EN 1.3505 Equiv. | No Surface Treatment | 40 | 980 | 1570 | -0.01 | 15 | EN 1.3505 Equiv. | Plastic (POM Equiv.) | No Seal | Not Provided | |
30.97 € | 1 | Available | 9 Days | 10 | 13 | 32 | EN 1.4125 Equiv. | No Surface Treatment | 23 | 510 | 784 | -0.009 | 12 | EN 1.4125 Equiv. | Plastic (POM Equiv.) | With Seal | Type L (Heat Resistance) | |
12.06 € | 1 | Available |
Same day
Stock | 10 | 16 | 37 | EN 1.4125 Equiv. | No Surface Treatment | 28 | 775 | 1180 | -0.009 | 12 | EN 1.4125 Equiv. | Plastic (POM Equiv.) | With Seal | Not Provided | |
32.57 € | 1 | Available | 9 Days | 10 | 16 | 37 | EN 1.4125 Equiv. | No Surface Treatment | 28 | 775 | 1180 | -0.009 | 12 | EN 1.4125 Equiv. | Plastic (POM Equiv.) | With Seal | Type G (Low Particlate) |