Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PCJT20-TV-FA125.5 |
PCJT25-TV-FA125.5 |
PCJT30-TV-FA125.5 |
PCJT35-TV-FA125.5 |
PCJT40-TV-FA125.5 |
PCJT45-TV-FA125.5 |
PCJT50-TV-FA125.5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | Quote | 20 | 13600 | 6600 | 38.5 | 114 | GEH.CJT04-TV | |||
46.98 € | 1 | 17 Days | 25 | 14900 | 7800 | 40.5 | 130 | GEH.CJT05-TV | |||
52.00 € | 1 | Available | 3 Days | 30 | 17100 | 9200 | 44.8 | 148 | GEH.CJT06-TV | ||
82.36 € | 1 | Available | 5 Days | 35 | 22500 | 12500 | 47.5 | 163 | GEH.CJT07-TV | ||
97.18 € | 1 | Available | 5 Days | 40 | 34500 | 19800 | 54.3 | 175 | GEH.CJT08-TV | ||
- | 1 | 4 Days | 45 | 32500 | 20400 | 56.8 | 188.5 | GEH.CJT09-TV | |||
97.06 € | 1 | Available | 3 Days | 50 | 37500 | 23200 | 57.8 | 197 | GEH.CJT10-TV |
Loading...
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
Housing
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes