Housing units RCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals (RCJY17-XL)

Housing units RCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals RCJY17-XL
  • Volume Discount

Product Details:

Manufacturer part number: RCJY17-XL

Brand: INA

Price: 24.32

Delivery time: 3 Days


Technical Data:

Shaft Bore Dia. d: 17 mm

Basic Load Rating, Dynamic Rating: 9800 N

Basic Load Rating, Static Rating: 4750 N

Width: 32.9 mm

Housing: CJ03


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJY17-XL

Part Number
RCJY17-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
Housing

24.32 €

1 Available 3 Days 179800475032.9CJ03

Loading...

  1. 1

This page is Housing units RCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals, part number RCJY17-XL.
You can find the detail information about specifications and dimensions on part number RCJY17-XL.

Variation of this product

Part Number
RCJY12-XL
RCJY15-XL
RCJY16-XL
RCJY20-XL-N
RCJY25-XL-N
RCJY30-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
Housing

32.43 €

1 Available 5 Days 1210100475032.9CJ03

32.60 €

1 Available 5 Days 1510100475032.9CJ03

32.84 €

1 Available 5 Days 1610100475032.9CJ03

21.85 €

1 Available 3 Days 2013600660037.3CJ04

24.49 €

1 Available 3 Days 2514000780038.8CJ05

29.49 €

1 Available 3 Days 30195001130042.2CJ06

Tech Support