Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE80-XL-KRR-B
Part Number
|
---|
GE80-XL-KRR-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | RoHS Certificate | REACH Certificate | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.34 € | 1 | Available | 3 Days | 80 | 140 | 53.2 | 76000 | 5600 | 54000 | 70.7 | Available | Available | 2.79 |
Loading...
Load Direction | Radial |
---|
This page is Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GExx-KRR-B / INA, part number GE80-XL-KRR-B.
You can find the detail information about specifications and dimensions on part number GE80-XL-KRR-B.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Width with mounting components B1(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GE120-KRR-B |
GE120-XL-KRR-B |
GE17-XL-KRR-B |
GE20-XL-KRR-B |
GE90-KRR-B |
GE90-XL-KRR-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | RoHS Certificate | REACH Certificate | Customs tariff — weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 4 Days | 120 | 215 | 63.5 | 165000 | 3500 | 131000 | 81 | - | - | - | ||
- | 1 | 4 Days | 120 | 215 | 63.5 | 165000 | 3500 | 131000 | 81 | Available | Available | 7.49 | |||
18.89 € | 1 | Available | 3 Days | 17 | 40 | 27.8 | 9800 | 22300 | 4750 | 37.4 | - | - | - | ||
19.25 € | 1 | Available | 3 Days | 20 | 47 | 34.1 | 12800 | 18700 | 6600 | 43.7 | - | - | - | ||
- | - | 1 | 4 Days | 90 | 160 | 52 | 109000 | 4850 | 79000 | 69.5 | - | - | - | ||
- | 1 | 4 Days | 90 | 160 | 52 | 109000 | 4850 | 79000 | 69.5 | Available | Available | 3.57 |