Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore code | Shoulder dimension D1 (mm) | Internal diameter d (mm) | External diameter D (mm) | Height H (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 28 | 0.3 | 02 | 16 | 15 | 28 | 2.75 | 0.009 | WS81102 | |||
- | 1 | 5 Days | 30 | 0.3 | 03 | 18 | 17 | 30 | 2.75 | 0.012 | WS81103 | |||
- | 1 | 5 Days | 35 | 0.3 | 04 | 21 | 20 | 35 | 2.75 | 0.013 | WS81104 | |||
- | 1 | 5 Days | 60 | 1 | 06 | 32 | 30 | 60 | 6.25 | 0.1 | WS89306 | |||
- | 1 | 5 Days | 42 | 0.6 | 05 | 26 | 25 | 42 | 3 | 0.02 | WS81105 | |||
- | 1 | 5 Days | 47 | 0.6 | 06 | 32 | 30 | 47 | 3 | 0.022 | WS81106 | |||
- | 1 | 5 Days | 52 | 0.6 | 07 | 37 | 35 | 52 | 3.5 | 0.03 | WS81107 | |||
- | 1 | 5 Days | 60 | 0.6 | 08 | 42 | 40 | 60 | 3.5 | 0.04 | WS81108 | |||
- | 1 | 5 Days | 68 | 1 | 08 | 42 | 40 | 68 | 5 | 0.089 | WS81208 | |||
- | 1 | 5 Days | 65 | 0.6 | 09 | 47 | 45 | 65 | 4 | 0.051 | WS81109 | |||
- | 1 | 5 Days | 70 | 0.6 | 10 | 52 | 50 | 70 | 4 | 0.055 | WS81110 | |||
- | 1 | 5 Days | 78 | 0.6 | 11 | 57 | 55 | 78 | 5 | 0.09 | WS81111 | |||
- | 1 | 5 Days | 85 | 1 | 12 | 62 | 60 | 85 | 4.75 | 0.099 | WS81112 | |||
- | 1 | 5 Days | 90 | 1 | 13 | 67 | 65 | 90 | 5.25 | 0.118 | WS81113 | |||
- | 1 | 5 Days | 100 | 1 | 15 | 77 | 75 | 100 | 5.75 | 0.147 | WS81115 | |||
- | 1 | 5 Days | 105 | 1 | 16 | 82 | 80 | 105 | 5.75 | 0.154 | WS81116 | |||
- | 1 | 5 Days | 110 | 1 | 17 | 87 | 85 | 110 | 5.75 | 0.162 | WS81117 | |||
- | 1 | 5 Days | 145 | 1 | 22 | 112 | 110 | 145 | 7 | 0.414 | WS81122 | |||
- | 1 | 5 Days | 62 | 1 | 07 | 37 | 35 | 62 | 5.25 | 0.08 | WS81207 | |||
- | 1 | 5 Days | 178 | 1 | 28 | 142 | 140 | 180 | 9.5 | 0.678 | WS81128 |
Loading...
Design | Small bore washer | Bore shape | Cylindrical | Customs tariff — item number | 84829900 |
---|---|---|---|---|---|
Number of rows | 1 | Model series | WS.. | Inch / metric | Metric |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |
Configure