INA Four-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008312040000
0008775060000
0008776110000
0096421880000
0096422340000
0096422930000
0096423230000
0096423580000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 80720005400070.7CJ161086.25153GG.CJ16-N55.819720GE80-KRR-B-41.388.918023RCJ80-XL

-

1 5 Days 70620004400066CJ14965.45150GG.CJ14-N5218818GE70-KRR-B-3882.616518RCJ70-XL

-

1 5 Days 1001220009300075CJ2013212.25210GG.CJ20-N4626525GE100-KRR-B-2877.523027RCJ100-XL

-

1 5 Days 30195001130048.5CJ06441.1682.5GG.CJ06-N2910812GE30-KRR-BKASK062050.28511.5RCJ30-XL-N

-

1 5 Days 35255001530051.3CJ07511.5992GG.CJ07-N30.511812.5GE35-KRR-BKASK072153.510014RCJ35-XL-N

-

1 5 Days 40325001980056.5CJ08582.01101.5GG.CJ08-N34.513013GE40-KRR-BKASK082459.111014RCJ40-XL-N

-

1 5 Days 50350002320062.8CJ10692.63111GG.CJ10-N3914313GE50-KRR-BKASK102866.112518RCJ50-XL-N

-

1 5 Days 60520003600077.9CJ12844.21143GG.CJ12-N4617516GE60-KRR-BKASK123480.915018RCJ60-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model square
Model series RCJ.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support