INA Two-Bolt Square Flange Units, Sheet Steel, Grub Screws in the Inner Ring, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008634240000
0008640130000
0008715080000
0008844210000
0009082820000
0009083040000
0009401860000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
Bearing code U
(mm)
B
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 20128003200FLAN47-MST0.2390.571.5FLAN42-MST (2 pieces)866AY20-NPP-B2025558.7RATY20-XL

21.25 €

1 5 Days 25140003650FLAN52-MST0.2595.276.2FLAN47-MST (2 pieces)8.771AY25-NPP-B21.527608.7RATY25-XL

25.45 €

1 5 Days 30195005000FLAN62-MST0.42112.790.5FLAN62-MST (2 pieces)8.784AY30-NPP-B23.5307110.5RATY30-XL

31.03 €

1 5 Days 35255006300FLAN72-MST0.6123100FLAN72-MST (2 pieces)10.593.7AY35-NPP-B2839.58110.5RATY35-XL

18.48 €

1 5 Days 1598002700FLAN40-MST0.168163.5FLAN40-MST (2 pieces)758.7AY15-NPP-B1822487.1RATY15-XL

18.77 €

1 5 Days 1798002700FLAN40-MST0.1378163.5FLAN40-MST (2 pieces)758.7AY17-NPP-B1822487.1RATY17-XL

18.17 €

1 5 Days 1298002700FLAN40-MST0.148163.5FLAN40-MST (2 pieces)758.7AY12-NPP-B1822487.1RATY12-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Steel Plate Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Sheet steel Model oval
Model series RATY.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support