INA Take-Up Units, Gray Cast Iron, Radial Insert Ball Bearing with Eccentric Locking Collar, R Seal (0008277380000)

INA Take-Up Units, Gray Cast Iron, Radial Insert Ball Bearing with Eccentric Locking Collar, R Seal 0008277380000

Product Details:

Manufacturer part number: 0008277380000

Brand: INA

Price: 139.89

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 60 mm

Basic Load Rating, Dynamic Rating: 52000 N

Basic Load Rating, Static Rating: 36000 N

T: 102 mm

B1: 77.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008277380000

Part Number
0008277380000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
T
(mm)
B1
(mm)
Housing d3 max.
(mm)
H1
(mm)
Customs tariff weight
(kg)
L3
(mm)
Unit height H
(mm)
Unit code S1
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
N2
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code A2
(mm)
Width/diameter of fixing hole N
(mm)
Product code

139.89 €

1 5 Days 60520003600010277.9TUE12841304.74100146GG.TUE1246.9603218663.522118GE60-KRR-B4435RTUE60-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Take-Up Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 1 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model Fixed using through hole
Model series RTUE.. Lubrication hole Q M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Take-Up Units, Gray Cast Iron, Radial Insert Ball Bearing with Eccentric Locking Collar, R Seal, part number 0008277380000.
You can find the detail information about specifications and dimensions on part number 0008277380000.

Variation of this product

Part Number
0008275090000
0008276730000
0008276810000
0008277030000
0008277700000
0008775490000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
T
(mm)
B1
(mm)
Housing d3 max.
(mm)
H1
(mm)
Customs tariff weight
(kg)
L3
(mm)
Unit height H
(mm)
Unit code S1
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
N2
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code A2
(mm)
Width/diameter of fixing hole N
(mm)
Product code

50.63 €

1 5 Days 3019500113005648.5TUE0644891.2557102GG.TUE0630.23718114.536.51270GE30-KRR-B2522RTUE30-XL

67.95 €

1 5 Days 4032500198008256.5TUE08581022.582115GG.TUE0835.15020141491688GE40-KRR-B3529RTUE40-XL

80.66 €

1 5 Days 4532500204008256.5TUE09631022.4482115GG.TUE0935.15020141491688GE45-KRR-B3529RTUE45-XL

85.91 €

1 5 Days 5035000232008362.8TUE10691022.5785115GG.TUE1038.25020148491690GE50-KRRB3529RTUE50-XL

350.92 €

1 5 Days 80720005400011070.7TUE161081657.7120184GG.TUE1647.670352307028140GE80-KRR-B5041RTUE80-XL

-

1 5 Days 70620004400011066TUE13/14961516.82120166GG.TUE13/1444.570352147025135GE70-KRR-B5041RTUE70-XL

Tech Support