INA Cam Followers without Eccentric and Cage (0055916190000)

INA Cam Followers without Eccentric and Cage 0055916190000

Product Details:

Manufacturer part number: 0055916190000

Brand: INA

Price: 83.29

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 40 φ

Inner Diameter: 18 mm

Basic Load Rating Dynamic Rating: 10.9 kN

Basic Load Rating Static Rating: 15.8 kN

Allowable Rotational Speed: 2900 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0055916190000

Part Number
0055916190000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Temperature resistant up to
(°C)
Max. inner ring width B1
(mm)
Designator cover / seal Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Thread Customs tariff — weight
(kg)
Product code

83.29 €

1 5 Days 401810.915.8290036.5Improved INA section10021.6Axial slide ring on both sides582.0920PPM18x1.50.249KRE40-PP

Loading...

  1. 1

Basic information

Design Cam follower Temperature resistant from(°C) -30 Eccentric (yes / no) Yes
Number of rows 1 Hexagon socket (yes / no) Yes Can be relubricated (yes / no) Yes
Axial guidance (yes / no) Yes Lubricating nipple (yes / no) Yes Model series KRE..
Full needle (yes / no) No Outer surface design Spherical Roller shape Needle
Customs tariff — weight unit kg Customs tariff — weight per 1 Customs tariff — item number 84824000
Customs tariff — country of origin DE

This page is INA Cam Followers without Eccentric and Cage, part number 0055916190000.
You can find the detail information about specifications and dimensions on part number 0055916190000.

Variation of this product

Part Number
0055922910000
0055923210000
0055923480000
0055975870000
0057354400000
0057421290000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Temperature resistant up to
(°C)
Max. inner ring width B1
(mm)
Designator cover / seal Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Thread Customs tariff — weight
(kg)
Product code

72.98 €

1 5 Days 35169.714.3360032.5Improved INA section10019.6Axial slide ring on both sides521.8318PPM16x1,50.177KRE35-PP

65.97 €

1 5 Days 32127.19.2550025Improved INA section10015.2Axial slide ring on both sides401.2914PPM12x1,50.099KRE32-PP

54.46 €

1 5 Days 30126.88.6550025Improved INA section10015.2Axial slide ring on both sides401.2214PPM12x1,50.09KRE30-PP

132.40 €

1 5 Days 62242648190049.5Improved INA section10030.6Axial slide ring on both sides806.829PPM24x1.50.788KRE62-PP

42.85 €

1 5 Days 1663.153.351400016Improved INA section10012.2Axial slide ring on both sides280.4511PPM60.019KRE16-PP

44.78 €

1 5 Days 1983.541100020Improved INA section10012.2Axial slide ring on both sides320.511PPM80.031KRE19-PP

Tech Support