INA Roller Follower without Axial Guide with Inner Ring and Lip Gasket (0000277150000)

INA Roller Follower without Axial Guide with Inner Ring and Lip Gasket 0000277150000

Product Details:

Manufacturer part number: 0000277150000

Brand: INA

Price: 54.17

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 62 φ

Width: 20 mm

Inner Diameter: 30 mm

Basic Load Rating Dynamic Rating: 17.1 kN

Basic Load Rating Static Rating: 26 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000277150000

Part Number
0000277150000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Outer surface designation Fatigue limit load Pu
(kN)
Width C
(mm)
Outer surface design Customs tariff — weight
(kg)
Customs tariff — item number Product code
-

54.17 €

1 5 Days 62203017.1261400R=5003.5519.8Spherical0.32484825000NA2206-2RSR

Loading...

  1. 1

Basic information

Design Support roller Temperature resistant from(°C) -30 Temperature resistant up to(°C) 120
Bore shape Cylindrical Designator cover / seal Lip gasket on both sides Number of rows 1
Marking cover / seal 2RS Can be relubricated (yes / no) Yes Axial guidance (yes / no) No
Lubricating nipple (yes / no) No Model series NA.. Full needle (yes / no) No
Roller shape Needle Accuracy class PN Cage material Steel
Customs tariff — weight unit kg Customs tariff — weight per 1 Customs tariff — country of origin DE

This page is INA Roller Follower without Axial Guide with Inner Ring and Lip Gasket, part number 0000277150000.
You can find the detail information about specifications and dimensions on part number 0000277150000.

Variation of this product

Part Number
0000275960000
0000276180000
0000276340000
0000277580000
0000277900000
0000283710000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Outer surface designation Fatigue limit load Pu
(kN)
Width C
(mm)
Outer surface design Customs tariff — weight
(kg)
Customs tariff — item number Product code

33.35 €

1 5 Days 30141076.95500R=5001.0913.8Spherical0.06184824000NA2200-2RSR

35.51 €

1 5 Days 3214127.58.34700R=5001.2713.8Spherical0.06784824000NA2201-2RSR

36.26 €

1 5 Days 3514157.69.83400R=5001.3713.8Spherical0.07584824000NA2202-2RSR
-

83.57 €

1 5 Days 8023402641850R=5005.322.7Spherical0.48684825000NA2208-2RSR

197.02 €

1 5 Days 9023502643650R=5005. 622.7Spherical0.69184825000NA2210-2RSR
-

23.72 €

1 5 Days 241284.84.37000-0.6311.8Cylindrical0.03184825000-

Tech Support