INA Single-Row Axial Cylindrical Roller Bearings (0000012440000)

INA Single-Row Axial Cylindrical Roller Bearings 0000012440000

Product Details:

Manufacturer part number: 0000012440000

Brand: INA

Price: 115.35

Delivery time: 5 Days


Technical Data:

Internal Diameter: 55 mm

Outer Diameter: 90 mm

Width: - mm

Allowable Rotational Speed: 4000 1/min

Basic Load Rating, Dynamic Rating (Ca): 154000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000012440000

Part Number
0000012440000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Shoulder dimension d1
(mm)
Small bore washer r (min.)
(mm)
Axial cylindrical roller cage assembly Large bore washer Fatigue limit load Pu
(kN)
Cage designation Raceway dimension Ea
(mm)
Model series Bore code Shoulder dimension D1
(mm)
Raceway dimension Eb
(mm)
Bearing washer Ref. speed rpm Height H
(mm)
Cage material Customs tariff — weight Product code
-

115.35 €

1 5 Days 5590-400015400040500090WS812111K81211GS8121138.5Glass fiber-reinforced polyamide P6685812..115759-1,51025Resin0.56281211-TV

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Size Standards Metric System Product type Axial cylindrical roller bearings
Bore shape Cylindrical Customs tariff — country of origin DE Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84825000

This page is INA Single-Row Axial Cylindrical Roller Bearings, part number 0000012440000.
You can find the detail information about specifications and dimensions on part number 0000012440000.

Variation of this product

Part Number
0000412700000
0000564640000
0000564720000
0000564800000
0000565020000
0000568040000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Shoulder dimension d1
(mm)
Small bore washer r (min.)
(mm)
Axial cylindrical roller cage assembly Large bore washer Fatigue limit load Pu
(kN)
Cage designation Raceway dimension Ea
(mm)
Model series Bore code Shoulder dimension D1
(mm)
Raceway dimension Eb
(mm)
Bearing washer Ref. speed rpm Height H
(mm)
Cage material Customs tariff — weight Product code
-

288.37 €

1 5 Days 110145-2260207000700000145WS811221K81122GS8112262Glass fiber-reinforced polyamide P66141811..22112114LS11014585025Resin0.97881122-TV

350.66 €

1 5 Days 120155252090214000760000155WS811241K81124GS8112465Glass fiber-reinforced polyamide P66151811..24122124LS12015578025Resin1.04681124-TV

401.18 €

1 5 Days 130170301920250000900000170WS811261K81126GS8112679Glass fiber-reinforced polyamide P66165811..26132135LS13017076030Resin1.61981126-TV

498.68 €

1 5 Days 140180311800260000960000178WS811281K81128GS8112883Glass fiber-reinforced polyamide P66175811..28142145LS14018071031Resin1.76281128-TV

568.60 €

1 5 Days 1501903116902700001020000188WS811301K81130GS8113086Glass fiber-reinforced polyamide P66185811..30152155LS15019066031Resin1.87581130-TV

390.46 €

1 5 Days 1101603821303250001030000160WS812221.1K81222GS8122298Glass fiber-reinforced polyamide P66152812..22113117-86038Resin2.33581222-TV

Tech Support