Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KN30-B
Part Number
|
---|
KN30-B |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | Number of rows balls | L2 (mm) | BL2 (mm) | DN (mm) | b1 max (mm) | T4 (mm) | N4 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 30 | 68 | 47 | 3750 | 3950 | 2850 | 3650 | 6 | 51.7 | 1.85 | 44.7 | 2.5 | 2.2 | 3 | 190 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearings / KN..-B / closed design / relubrication facility / angle adjustable, part number KN30-B.
You can find the detail information about specifications and dimensions on part number KN30-B.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C min(N)
load capacity dyn. C max(N)
load capacity stat. C0 min(N)
load capacity stat. C0 max(N)
Number of rows balls
L2(mm)
BL2(mm)
DN(mm)
b1 max(mm)
T4(mm)
N4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KN12-B |
KN16-B |
KN25-B |
KN40-B |
KN50-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | Number of rows balls | L2 (mm) | BL2 (mm) | DN (mm) | b1 max (mm) | T4 (mm) | N4 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 32 | 22 | 730 | 870 | 510 | 740 | 5 | 22.6 | 1.3 | 21 | 1.5 | 0.7 | 3 | 20 | |||
- | 1 | 4 Days | 16 | 36 | 26 | 870 | 1040 | 620 | 910 | 5 | 24.6 | 1.3 | 25 | 1.5 | 0.7 | 3 | 30 | |||
- | 1 | 4 Days | 25 | 58 | 40 | 3100 | 3250 | 2220 | 2850 | 6 | 43.7 | 1.85 | 38.5 | 2.5 | 1.4 | 3 | 130 | |||
- | 1 | 4 Days | 40 | 80 | 62 | 6300 | 6700 | 4350 | 5600 | 6 | 60.3 | 2.15 | 59.4 | 3 | 2.2 | 3 | 350 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 9300 | 9800 | 6500 | 8300 | 6 | 77.3 | 2.65 | 71.4 | 3 | 2.3 | 5 | 560 |