Axial deep groove ball bearings / single direction / 543 / similar to DIN 711, ISO 104 / FAG (54306)

Axial deep groove ball bearings / single direction / 543 / similar to DIN 711, ISO 104 / FAG 54306
  • Volume Discount

Product Details:

Manufacturer part number: 54306

Brand: FAG

Price: 96.15

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 25 φ

Outer Diameter D: 60 φ

Width B (or T): 41.2 mm

Maximum Allowable Rotational Speed: 5700 1/min

Load Direction: Thrust


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54306

Part Number
54306
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Customs tariff — weight

96.15 €

1 Available 4 Days 256041.25700Thrust35500650000.49

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff — weight unit kg

This page is Axial deep groove ball bearings / single direction / 543 / similar to DIN 711, ISO 104 / FAG, part number 54306.
You can find the detail information about specifications and dimensions on part number 54306.

Variation of this product

Part Number
54305
54307
54309
54310
54311
54312
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Customs tariff — weight

79.40 €

1 Available 4 Days 205237.66000Thrust34500550000.34

100.13 €

1 Available 4 Days 306847.24850Thrust50000890000.665

157.80 €

1 Available 3 Days 358556.23800Thrust750001400001.28

194.50 €

1 Available 4 Days 409564.63550Thrust820001690001.89

249.90 €

1 Available 4 Days 4510572.63200Thrust1020002070002.65

281.35 €

1 Available 4 Days 5011070.63150Thrust1010002070002.75

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360