Manufacturer part number: 769-1603
Brand: WAGO
Price: 62.87 €
Delivery time: 6 Days
Product size (length): 15 mm
Weight: 3.54 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-1603
Part Number
|
---|
769-1603 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
62.87 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 15 | 3.54 |
Loading...
Conforming series | 769 | Color | Grey | Product size (height)(mm) | 18.3 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 769 | Accessory type | Strain-relief enclosure | Industrial goods | Yes |
This page is Snap-in strain relief housing 769, part number 769-1603.
You can find the detail information about specifications and dimensions on part number 769-1603.
Part Number |
---|
769-1602 |
769-1604 |
769-1605 |
769-1606 |
769-1607 |
769-1608 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
58.53 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 2.85 | ||
69.37 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 20 | 4.3 | ||
67.20 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 25 | 5.33 | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 30 | 5.98 | ||
80.60 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 35 | 7.26 | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 40 | 10.07 |