Adapter

Click on this image to zoom in.

Click on this image to zoom in.

Adapter

Standard Unit Price:
5.92
Shipping Days:
4 Days

Plug adapter for RJ45 cable.

Basic Specifications

  • Screened
    Yes
  • Connection 1
    RJ45 8(8)
  • Connection 2
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
5.92

1302000000
Part Number : 1302000000
Shipping Days 4 Days
Standard Unit Price 5.92

Specificationtitle

  • Screened
    -
  • Connection 1
    -
  • Connection 2
    -
4 Days
40.88

1400610000
Part Number : 1400610000
Shipping Days 4 Days
Standard Unit Price 40.88

Specificationtitle

  • Screened
    Yes
  • Connection 1
    RJ45 8(8)
  • Connection 2
    Other
4 Days
40.88

1400620000
Part Number : 1400620000
Shipping Days 4 Days
Standard Unit Price 40.88

Specificationtitle

  • Screened
    Yes
  • Connection 1
    RJ45 8(8)
  • Connection 2
    Other
4 Days
39.12

8901620000
Part Number : 8901620000
Shipping Days 4 Days
Standard Unit Price 39.12

Specificationtitle

  • Screened
    Yes
  • Connection 1
    RJ45 8(8)
  • Connection 2
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support