Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | |||
Oval, Precision Grade | Oval, Standard Grade | ||||
Threaded | Set Screw | Threaded | Set Screw | ||
LNLANF | LNLATF | NLANF | NLATF | EN 1.7220 Equiv. | Treated Hardness 35~40HRC |
TLNLANF | TLNLATF | TNLANF | TNLATF | EN 1.7242 Equiv. | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads |
Part Number | - | P | - | W | - | B | - | L | ||
Type | D | |||||||||
NLANF LNLNNF | 10 8 | - - | P11.8 P12.0 | - - | W9.8 W10.0 | - - | B10 B15 | - - | L10 L12 | |
Part Number | P 0.1mm Increment | W 0.1mm Increment | B 1mm Increment | L Selection | L1 | L | ℓ1 | H | d | R | Applicable Set Screw | Unit Price | ||||||||
Type | Dg6 | LNLANF LNLATF | TLNLANF TLNLATF | NLANF NLATF | TNLANF TNLATF | |||||||||||||||
Precision Grade (Threaded Hardening) (Set Screw Hardening) LNLANF LNLATF (Threaded Carburizing) (Set Screw Carburizing) TLNLANF TLNLATF | Standard Grade (Threaded Hardening) (Set Screw Hardening) NLANF NLATF (Threaded Carburizing) (Set Screw Carburizing) TNLANF TNLATF | 6 | -0.004 -0.012 | 5.0~9.0 | 3.0~17.0 (P≥W+2.0) | 5~30 Standard Grade (B≤Wx4) Precision Grade (B≤Wx3) | 5 | 8 | 8 | 6 | 8 | 9 | 4 | 1 | M5 | |||||
8 | -0.005 -0.014 | 5.0~11.0 | 5 | 12 | 15 | 8 | 10 | 8 | 11 | 5 | 1.5 | M5 | ||||||||
10 | 7.0~13.0 | 10 | 12 | 15 | 10 | 12 | 8 | 13 | 7 | 2 | M6 | |||||||||
12 | -0.006 -0.017 | 9.0~15.0 | 12 | 15 | 18 | 12 | 15 | 10 | 15 | 9 | 3 | M6 | ||||||||
16 | 13.0~19.0 | 15 | 18 | 20 | 12 | 18 | 10 | 19 | 13 | 4 | M8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LNLANF6-P[5-9/0.1]-W[3-17/0.1]-B[5-30/1]-L[5,8] |
LNLANF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1]-L[5,12,15] |
LNLANF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1]-L[10,12,15] |
LNLANF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1]-L[12,15,18] |
LNLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,18,20] |
LNLATF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1] |
LNLATF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1] |
LNLATF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1] |
LNLATF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1] |
LNLATF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1] |
NLANF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1]-L[5,8] |
NLANF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1]-L[5,12,15] |
NLANF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1]-L[10,12,15] |
NLANF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1]-L[12,15,18] |
NLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,18,20] |
NLATF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1] |
NLATF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1] |
NLATF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1] |
NLATF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1] |
NLATF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1] |
TLNLANF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1]-L[5,8] |
TLNLANF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1]-L[5,12,15] |
TLNLANF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1]-L[10,12,15] |
TLNLANF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1]-L[12,15,18] |
TLNLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,18,20] |
TLNLATF6-P[5-9/0.1]-W[3-17/0.1]-B[5-30/1] |
TLNLATF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1] |
TLNLATF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1] |
TLNLATF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1] |
TLNLATF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1] |
TNLANF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1]-L[5,8] |
TNLANF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1]-L[5,12,15] |
TNLANF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1]-L[10,12,15] |
TNLANF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1]-L[12,15,18] |
TNLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,18,20] |
TNLATF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1] |
TNLATF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1] |
TNLATF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1] |
TNLATF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1] |
TNLATF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Material | Mounting Side Dia. D (Ø) | Heat Treatment | Concentricity | Insertion Guide Section Outer Dia. P (Ø) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Tip W (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | Standard Grade Ø0.03 | 5 ~ 9 | 5 ~ 8 | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | Standard Grade Ø0.03 | 5 ~ 11 | 5 ~ 15 | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | Standard Grade Ø0.03 | 7 ~ 13 | 10 ~ 15 | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | Standard Grade Ø0.03 | 9 ~ 15 | 12 ~ 18 | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | Standard Grade Ø0.03 | 13 ~ 19 | 15 ~ 20 | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | Standard Grade Ø0.03 | 5 ~ 9 | - | 5 ~ 30 | 3 ~ 7 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | Standard Grade Ø0.03 | 5 ~ 11 | - | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | Standard Grade Ø0.03 | 7 ~ 13 | - | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | Standard Grade Ø0.03 | 9 ~ 15 | - | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | Standard Grade Ø0.03 | 13 ~ 19 | - | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | Others Ø0.05 | 5 ~ 9 | 5 | 5 ~ 30 | 3 ~ 7 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | Others Ø0.05 | 5 ~ 11 | 5 ~ 15 | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | Others Ø0.05 | 7 ~ 13 | 10 ~ 15 | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | Others Ø0.05 | 9 ~ 15 | 12 ~ 15 | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | Others Ø0.05 | 13 ~ 19 | 15 | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 6 | Directly Quenched | Others Ø0.05 | 5 ~ 9 | - | 5 ~ 30 | 3 ~ 7 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 8 | Directly Quenched | Others Ø0.05 | 5 ~ 11 | - | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 10 | Directly Quenched | Others Ø0.05 | 7 ~ 13 | - | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 12 | Directly Quenched | Others Ø0.05 | 9 ~ 15 | - | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7220 Equiv. | 16 | Directly Quenched | Others Ø0.05 | 13 ~ 19 | - | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 6 | - | Standard Grade Ø0.03 | 5 ~ 9 | 5 ~ 8 | 5 ~ 30 | 3 ~ 7 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 8 | - | Standard Grade Ø0.03 | 5 ~ 11 | 5 ~ 15 | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 10 | - | Standard Grade Ø0.03 | 7 ~ 13 | 10 ~ 15 | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 12 | - | Standard Grade Ø0.03 | 9 ~ 15 | 12 ~ 18 | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 9 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 16 | - | Standard Grade Ø0.03 | 13 ~ 19 | 15 ~ 20 | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 6 | - | Standard Grade Ø0.03 | 5 ~ 9 | - | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 8 | - | Standard Grade Ø0.03 | 5 ~ 11 | - | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 10 | - | Standard Grade Ø0.03 | 7 ~ 13 | - | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 12 | - | Standard Grade Ø0.03 | 9 ~ 15 | - | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 9 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | - | Standard Grade Ø0.03 | 13 ~ 19 | - | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 6 | - | Others Ø0.05 | 5 ~ 9 | 5 | 5 ~ 30 | 3 ~ 7 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 8 | - | Others Ø0.05 | 5 ~ 11 | 5 ~ 15 | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 10 | - | Others Ø0.05 | 7 ~ 13 | 10 ~ 15 | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 12 | - | Others Ø0.05 | 9 ~ 15 | 12 ~ 15 | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 10 Days | 10 | Threads | [Steel] EN 1.7242 Equiv. | 16 | - | Others Ø0.05 | 13 ~ 19 | 15 | 5 ~ 30 | 3 ~ 17 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 6 | - | Others Ø0.05 | 5 ~ 9 | - | 5 ~ 30 | 3 ~ 7 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 8 | - | Others Ø0.05 | 5 ~ 11 | - | 5 ~ 30 | 3 ~ 9 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 10 | - | Others Ø0.05 | 7 ~ 13 | - | 5 ~ 30 | 3 ~ 11 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 12 | - | Others Ø0.05 | 9 ~ 15 | - | 5 ~ 30 | 3 ~ 13 | ||
- | 1 | 10 Days | 10 | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | - | Others Ø0.05 | 13 ~ 19 | - | 5 ~ 30 | 3 ~ 17 |
Loading...
Basic Shape | Pins for Fixtures - Shouldered | Inlet Side Tip Shape | Oval | Inlet Side Tip Type | Tip R (Shape B) |
---|---|---|---|---|---|
Inlet Side Tolerance | Standard Grade 0/-0.05 |
Configure
Basic Attributes
Mounting Side Shape
Material
Mounting Side Dia. D(Ø)
Heat Treatment
Concentricity
Insertion Guide Section Outer Dia. P(Ø)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Tip W(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes