Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBALB4-15
Type | Material | Surface Treatment |
CBT, CBT□ | Pure Titanium Class 2 (JIS H4650) | - |
CBAL, CBAL□ | EN AW-2017 Equiv. / EN AW-5056 Equiv. (Nut) | - |
CBALB, CBALWB | Black Anodize |
Part Number |
CBT5-12 CBTN8 CBTW10 |
Part Number | M × P | A | E | B | CBT | CBAL | CBALB | * Quantity | ||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||
Type | M-L | * Less than | * or More | * Less than | * or More | * Less than | * or More | |||||
CBT CBAL CBALB | 3-6 | 3 × 0.5 | 5.5 | 3 | 2.5 | - | - | 100 | ||||
8 | ||||||||||||
10 | ||||||||||||
12 | ||||||||||||
15 | ||||||||||||
20 | ||||||||||||
4-6 | 4 × 0.7 | 7 | 4 | 3 | - | - | - | - | ||||
8 | - | - | ||||||||||
10 | ||||||||||||
12 | ||||||||||||
15 | ||||||||||||
20 | ||||||||||||
5-8 | 5 × 0.8 | 8.5 | 5 | 4 | - | - | ||||||
10 | ||||||||||||
12 | ||||||||||||
15 | ||||||||||||
20 | ||||||||||||
25 | ||||||||||||
6-8 | 6 × 1.0 | 10 | 6 | 5 | - | - | - | - | ||||
10 | ||||||||||||
12 | ||||||||||||
15 | ||||||||||||
20 | ||||||||||||
25 | ||||||||||||
8-15 | 8 × 1.25 | 13 | 8 | 6 | 50 | |||||||
20 | ||||||||||||
25 | ||||||||||||
30 | ||||||||||||
10-20 | 10 × 1.5 | 16 | 10 | 8 | - | - | ||||||
25 | - | - | ||||||||||
30 | - | - | ||||||||||
35 | - | - |
Part Number | B | (e) | T | CBTN | CBALN | * Quantity | |||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||
Type | M | * Less than | * or More | * Less than | * or More | ||||
CBTN CBALN | 3 | 5.5 | 6.4 | 2.4 | 100 | ||||
4 | 7 | 8.1 | 3.2 | ||||||
5 | 8 | 9.2 | 4 | ||||||
6 | 10 | 11.5 | 5 | ||||||
8 | 13 | 15 | 6.5 | 50 | |||||
10 | 17 | 19.6 | 8 |
Part Number | D | d | t | CBTW | * Quantity | ||
Unit Price | Volume Discount Rate | ||||||
Type | No. | * Less than | * or More | ||||
CBTW | 3 | 7 | 3.2 | 0.5 | 100 | ||
4 | 10 | 4.5 | 0.8 | ||||
5 | 12 | 5.5 | 0.8 | ||||
6 | 13 | 6.5 | 1.0 | ||||
8 | 18 | 8.5 | 1.5 | 50 | |||
10 | 22 | 10.5 | 1.5 |
Part Number | D | d | t | CBALW | CBALWB | * Quantity | |||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||
Type | No. | * Less than | * or More | * Less than | * or More | ||||
CBALW CBALWB | 3 | 7 | 3.2 | 0.5 | 100 | ||||
4 | 10 | 4.3 | 0.8 | ||||||
5 | 12 | 5.5 | 0.8 | ||||||
6 | 13 | 6.5 | 1.0 | ||||||
8 | 18 | 8.5 | 1.5 | 50 | |||||
10 | 22 | 10.5 | 1.5 |
Item | Unit | Data |
Purity | % | 99.5 or More |
Tensile Strength | N/mm2 | 340~510 |
Yield Stress | N/mm2 | 215 or More |
Operating Temp. | °C | -200~350 |
Chemical Solution | Concentration (%) | Temperature (°C) | Titanium | EN 1.4401 Equiv. |
Hydrochloric Acid | 10 | 30 | ◎ | × |
Sulfuric Acid | 20 | 30 | ○ | × |
Sodium Hydroxide | 50 | 120 | ◎ | ○ |
Item | Unit | Data | ||
-200°C | Ambient Temperature | 350°C | ||
Tensile Strength | N/mm2 | 994 | 421 | 167 |
Elongation | % | 25.7 | 46 | 54 |
Item | Unit | Titanium | Aluminum | Steel |
Specific Gravity | g/cm3 | 4.5 | 2.7 | 7.9 |
Tensile Strength | N/mm2 | 377 | 78 | 315 |
Thermal Conductivity | cal/cm · sec · °C | 0.041 | 0.487 | 0.145 |
Young's Modulus | kN/mm2 | 106 | 69 | 205 |
Tensile Breaking Load N | Torsional Breaking Torque N•m | |||
Titanium | Aluminum | Titanium | Aluminum | |
M3 | 3210 | 1650 | 2.4 | 1.0 |
M4 | 5610 | 2890 | 4.7 | 2.5 |
M5 | 9080 | 4680 | 9.8 | 6.7 |
M6 | 12800 | 6630 | 11.3 | 11.0 |
M8 | 23400 | 12000 | 22.8 | 30.0 |
M10 | 37100 | 23560 | 61.5 | 48.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CBALB4-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Mounting Hole Shape | Pitch (mm) | Additional Shape | Thread Type | Basic Shape | Screw Type | Applicable Screw Size M | Washer Nominal Dia., I.D. d (Ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.17 € | 1 | Available | 5 Days | 10 | 4 | 15 | [Aluminum] EN AW-2017 Equiv. | Black Anodized Aluminum | [Hex Socket] Hex Socket | 0.7 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - |
Loading...
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
---|
This page is Socket Head Cap Screws, Washers - Titanium, part number CBALB4-15.
You can find the detail information about specifications and dimensions on part number CBALB4-15.
Configure
Basic Attributes
Material
Mounting Hole Shape
Basic Shape
Applicable Screw Size M
Washer Nominal Dia., I.D. d(Ø)
Type
Screw Nominal (M)
Length L (mm)
Surface Treatment
Pitch(mm)
Additional Shape
Thread Type
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBAL10-35 |
CBAL3-10 |
CBAL3-12 |
CBALB4-20 |
CBALB5-10 |
CBALB5-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Mounting Hole Shape | Pitch (mm) | Additional Shape | Thread Type | Basic Shape | Screw Type | Applicable Screw Size M | Washer Nominal Dia., I.D. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.67 € | 1 | Available | 5 Days | 10 | 10 | 35 | [Aluminum] EN AW-2017 Equiv. | Not Provided | [Hex Socket] Hex Socket | 1.5 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
1.90 € | 1 | Available | 5 Days | 10 | 3 | 10 | [Aluminum] EN AW-2017 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.5 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
2.16 € | 1 | Available | 5 Days | 10 | 3 | 12 | [Aluminum] EN AW-2017 Equiv. | Not Provided | [Hex Socket] Hex Socket | 0.5 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.42 € | 1 | Available | 5 Days | 10 | 4 | 20 | [Aluminum] EN AW-2017 Equiv. | Black Anodized Aluminum | [Hex Socket] Hex Socket | 0.7 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.04 € | 1 | Available | 5 Days | 10 | 5 | 10 | [Aluminum] EN AW-2017 Equiv. | Black Anodized Aluminum | [Hex Socket] Hex Socket | 0.8 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - | |
3.29 € | 1 | Available | 5 Days | 10 | 5 | 12 | [Aluminum] EN AW-2017 Equiv. | Black Anodized Aluminum | [Hex Socket] Hex Socket | 0.8 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | Fully Threaded | - | - |