Socket Head Cap Screws, Washers - Titanium (Part Numbers - CAD Download)

Socket Head Cap Screws, Washers - Titanium

Click on this image to zoom in.

Click on this image to zoom in.

  • Socket Head Cap Screws, Washers - Titanium
  • Socket Head Cap Screws, Washers - Titanium
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBALB4-20

Socket Head Cap Screws, Washers - Titanium:Related Image

Type Material Surface Treatment
CBT, CBT□Pure Titanium Class 2 (JIS H4650)-
CBAL, CBAL□EN AW-2017 Equiv. / EN AW-5056 Equiv. (Nut)-
CBALB, CBALWBBlack Anodize

Specifications

Part Number
CBT5-12
CBTN8
CBTW10
■Hex Socket Head Cap Screws
Part NumberM
×
P
AEBCBTCBALCBALB* Quantity
Unit PriceVolume
Discount Rate
Unit PriceVolume
Discount Rate
Unit PriceVolume
Discount Rate
TypeM-L* Less than* or More* Less than* or More* Less than* or More
CBT
CBAL

CBALB
3-63
×
0.5
5.532.5    --100
8      
10      
12      
15      
20      
4-64
×
0.7
743--  --
8    --
10      
12      
15      
20      
5-85
×
0.8
8.554    --
10      
12      
15      
20      
25      
6-86
×
1.0
1065--  --
10      
12      
15      
20      
25      
8-158
×
1.25
1386      50
20      
25      
30      
10-2010
×
1.5
16108    --
25    --
30    --
35    --
Sizes with no price listings are not available.
■Nuts
Part NumberB(e)TCBTNCBALN* Quantity
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeM* Less than* or More* Less than* or More
CBTN
CBALN
35.56.42.4    100
478.13.2    
589.24    
61011.55    
813156.5    50
101719.68    
■Washers
Part NumberDdtCBTW* Quantity
Unit PriceVolume Discount Rate
TypeNo.* Less than* or More
CBTW373.20.5  100
4104.50.8  
5125.50.8  
6136.51.0  
8188.51.5  50
102210.51.5  
Part NumberDdtCBALWCBALWB* Quantity
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.* Less than* or More* Less than* or More
CBALW
CBALWB
373.20.5    100
4104.30.8    
5125.50.8    
6136.51.0    
8188.51.5    50
102210.51.5    
Characteristics of Titanium (JIS H4650 Pure Titanium Class 2)
· Strength of titanium is comparable to low-carbon steel, yet the specific gravity is 60% of steel.
· It can be used in low to high temperatures.
· It has better chemical resistance than that of stainless steel.

■Typical Physical Properties of Titanium
ItemUnitData
Purity%99.5 or More
Tensile StrengthN/mm2340~510
Yield StressN/mm2215 or More
Operating Temp.°C-200~350

■Chemical Resistance of Titanium
Chemical SolutionConcentration (%)Temperature (°C)TitaniumEN 1.4401 Equiv.
Hydrochloric Acid1030×
Sulfuric Acid2030×
Sodium Hydroxide50120
◎: Corrosion resistant enough for use.
○: Corrosive but usable depending on conditions.
×: Unusable due to insufficient corrosion resistance.

■Changes in Mechanical Characteristics of Titanium by Temperature
ItemUnitData
-200°CAmbient Temperature350°C
Tensile StrengthN/mm2994421167
Elongation%25.74654

■Comparison by Metals
ItemUnitTitaniumAluminumSteel
Specific Gravityg/cm34.52.77.9
Tensile StrengthN/mm237778315
Thermal Conductivitycal/cm · sec · °C0.0410.4870.145
Young's ModuluskN/mm210669205

■Mechanical Characteristics of Hex Socket Cap Screws (Reference)
 Tensile Breaking Load NTorsional Breaking Torque N•m
TitaniumAluminumTitaniumAluminum
M3321016502.41.0
M4561028904.72.5
M5908046809.86.7
M612800663011.311.0
M8234001200022.830.0
M10371002356061.548.0
· Shown above are reference values and not guaranteed.
· Recommended tightening torque is torsional shear torque x50%.
· Use torque driver or torque wrench for tightening.
· Values of black anodized products are approx. 80% of values above.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CBALB4-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Mounting Hole Shape Pitch
(mm)
Additional Shape Thread Type Basic Shape Screw Type Applicable Screw Size M Washer Nominal Dia., I.D. d
(Ø)

3.42 €

1 Available 5 Days 10420[Aluminum] EN AW-2017 Equiv.Black Anodized Aluminum[Hex Socket] Hex Socket0.7StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

Loading...

  1. 1

Basic information

Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard

This page is Socket Head Cap Screws, Washers - Titanium, part number CBALB4-20.
You can find the detail information about specifications and dimensions on part number CBALB4-20.

Variation of this product

Part Number
CBAL10-35
CBAL3-10
CBAL3-12
CBALB5-10
CBALB5-12
CBALB5-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Mounting Hole Shape Pitch
(mm)
Additional Shape Thread Type Basic Shape Screw Type Applicable Screw Size M Washer Nominal Dia., I.D. d
(Ø)

3.67 €

1 Available 5 Days 101035[Aluminum] EN AW-2017 Equiv.Not Provided[Hex Socket] Hex Socket1.5StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

1.90 €

1 Available 5 Days 10310[Aluminum] EN AW-2017 Equiv.Not Provided[Hex Socket] Hex Socket0.5StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

2.16 €

1 Available 5 Days 10312[Aluminum] EN AW-2017 Equiv.Not Provided[Hex Socket] Hex Socket0.5StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

3.04 €

1 Available 5 Days 10510[Aluminum] EN AW-2017 Equiv.Black Anodized Aluminum[Hex Socket] Hex Socket0.8StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

3.29 €

1 Available 5 Days 10512[Aluminum] EN AW-2017 Equiv.Black Anodized Aluminum[Hex Socket] Hex Socket0.8StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

3.29 €

1 Available 5 Days 10515[Aluminum] EN AW-2017 Equiv.Black Anodized Aluminum[Hex Socket] Hex Socket0.8StandardMetric Coarse[Standard (Round)] Standard (Round)Fully Threaded--

Complementary Products

MISUMI Unit еxample related to this product

Tech Support