Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPSB8-15
Type | Material | |||
Screw | Nuts | Washers | Set Screws | |
RENB | RENN | RENW | - | RENY (Glassfiber Reinforced Polyamide MXD6) |
PPSB | PPSN | PPSW | - | PPS (Polyphenylenesulfide) |
PEKB | PEKN | PEKW | PEKSF | PEEK (Polyetheretherketone) |
Part Number |
PPSB3-10 PPSN3 PPSW3 PEKSF4-20 |
Part Number | M | A | E | B | Unit Price | Volume Discount Rate | * Quantity | |||||
x | * Less than | * or More | ||||||||||
Type | M-L | P | RENB | PPSB | PEKB | RENB | PPSB | PEKB | ||||
RENB | 3- 6 | 3 x 0.5 | 5.5 | 3 | 2.5 | 100 | ||||||
PPSB | 8 | |||||||||||
PEKB | 10 | |||||||||||
12 | ||||||||||||
15 | ||||||||||||
20 | ||||||||||||
RENB | 4- 6 | 4 x 0.7 | 7 | 4 | 3 | 100 | ||||||
PPSB | 8 | |||||||||||
PEKB | 10 | |||||||||||
12 | ||||||||||||
15 | ||||||||||||
20 | ||||||||||||
RENB | 5- 8 | 5 x 0.8 | 8.5 | 5 | 4 | 100 | ||||||
PPSB | 10 | |||||||||||
PEKB | 12 | |||||||||||
15 | ||||||||||||
20 | ||||||||||||
25 | ||||||||||||
30 | ||||||||||||
RENB | 6-10 | 6 x 1.0 | 10 | 6 | 5 | 100 | ||||||
PPSB | 12 | |||||||||||
PEKB | 15 | |||||||||||
20 | ||||||||||||
25 | ||||||||||||
30 | ||||||||||||
40 | ||||||||||||
RENB | 8-15 | 8 x 1.25 | 13 | 8 | 6 | 50 | ||||||
PPSB | 20 | |||||||||||
PEKB | 25 | |||||||||||
30 | ||||||||||||
40 | ||||||||||||
RENB | 10-15 | 10 x 1.5 | 16 | 10 | 8 | - | - | - | - | 50 | ||
20 | ||||||||||||
25 | ||||||||||||
30 | ||||||||||||
35 | ||||||||||||
40 | ||||||||||||
RENB | 12-20 | 12 x 1.75 | 18 | 12 | 10 | - | - | - | - | 50 | ||
25 | ||||||||||||
30 | ||||||||||||
35 | ||||||||||||
40 |
Part Number | B | (e) | T | Unit Price | Volume Discount Rate | |||||
1 ~ 99 pc(s). | 100 ~ 200 pcs. | |||||||||
Type | M | RENN | PPSN | PEKN | RENN | PPSN | PEKN | |||
RENN PPSN PEKN | 3 | 5.5 | 6.4 | 2.4 | ||||||
4 | 7 | 8.1 | 3.2 | |||||||
5 | 8 | 9.2 | 4 | |||||||
6 | 10 | 11.5 | 5 | |||||||
8 | 13 | 15 | 6.5 | |||||||
10 | 17 | 19.6 | 8 | - | - | - | - | |||
12 | 19 | 21.9 | 10 | - | - | - | - |
Part Number | D | d | t | Unit Price | Volume Discount Rate | |||||
1 ~ 99 pc(s). | 100 ~ 200 pcs. | |||||||||
Type | No. | RENW | PPSW | PEKW | RENW | PPSW | PEKW | |||
RENW PPSW PEKW | 3 | 7 | 3.2 | 0.5 | ||||||
4 | 9 | 4.3 | 0.8 | |||||||
5 | 10 | 5.3 | 1 | |||||||
6 | 12.5 | 6.4 | 1.6 | |||||||
8 | 17 | 8.4 | 1.6 | |||||||
10 | 21 | 10.5 | 2.0 | - | - | - | - | |||
12 | 24 | 13 | 2.5 | - | - | - | - |
Part Number | B | d1 | C (Min.) | d (Max.) | Unit Price | Volume Discount Rate | |
Type | M-L | 1 ~ 99 pc(s). | 100 ~ 200 pcs. | ||||
PEKSF | 3-15 | 1.5 | 2.2 | 2 | 2 | ||
4-20 | 2 | 2.8 | 2.5 | 2.5 | |||
5-20 | 2.5 | 3.6 | 3 | 3.5 | |||
6-25 | 3 | 4.4 | 3.5 | 4 | |||
8-30 | 4 | 6 | 5 | 5.5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PPSB8-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) | Mounting Hole Shape | Pitch (mm) | Additional Shape | Thread Type | Basic Shape | Plastic Material | Applicable Screw Size M | Washer Nominal Dia., I.D. d (Ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.04 € | 1 | Available | 5 Days | 10 | Standard | 8 | 15 | [Hex Socket] Hex Socket | 1.25 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PPS | - | - |
Loading...
Material | Resin | Surface Treatment | Not Provided | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Application | Standard |
This page is Resin Socket Head Cap Screws, part number PPSB8-15.
You can find the detail information about specifications and dimensions on part number PPSB8-15.
Configure
Basic Attributes
Mounting Hole Shape
Basic Shape
Applicable Screw Size M
Washer Nominal Dia., I.D. d(Ø)
Type
Detailed Shape
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Additional Shape
Thread Type
Plastic Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PEKB3-20 |
PEKB3-6 |
PEKB3-8 |
PPSB8-20 |
PPSB8-25 |
PPSB8-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) | Mounting Hole Shape | Pitch (mm) | Additional Shape | Thread Type | Basic Shape | Plastic Material | Applicable Screw Size M | Washer Nominal Dia., I.D. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.01 € | 1 | Available |
Same day
Stock | 10 | Standard | 3 | 20 | [Hex Socket] Hex Socket | 0.5 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PEEK | - | - | |
0.45 € | 1 | Available |
Same day
Stock | 10 | Standard | 3 | 6 | [Hex Socket] Hex Socket | 0.5 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PEEK | - | - | |
0.47 € | 1 | Available |
Same day
Stock | 10 | Standard | 3 | 8 | [Hex Socket] Hex Socket | 0.5 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PEEK | - | - | |
3.29 € | 1 | Available | 5 Days | 10 | Standard | 8 | 20 | [Hex Socket] Hex Socket | 1.25 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PPS | - | - | |
3.92 € | 1 | Available | 5 Days | 10 | Standard | 8 | 25 | [Hex Socket] Hex Socket | 1.25 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PPS | - | - | |
4.81 € | 1 | Available | 5 Days | 10 | Standard | 8 | 30 | [Hex Socket] Hex Socket | 1.25 | Standard | Metric Coarse | [Standard (Round)] Standard (Round) | PPS | - | - |